1.2m - 1.8m (48"-72") tine, Fusion coupler

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Tine Length
48", 60", or 72"
48", 60", or 72"
Carriage Width
88 in
2235 mm
Carriage Height
44.6 in
1133 mm
Outside Tine Width (max spread)
77.5 in
1969 mm
Tine Width (single tine)
6 in
152.4 mm
Tine Thickness
2.5 in
63.5 mm
Operating Weight
33098 lb
15017 kg

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com