4121mm (162in) Mat'l Handling Arm, Fusion

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Max Load Rating
19000 lb
8616 kg
Retracted Length
99 in
2521 mm
Extended Length
162 in
4121 mm
Number of Adjustments
3
3
Length Between Adjustments
31 in
787 mm
Weight
1319 lb
598 kg

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com