5.2 MW : XQ5200 Rental Power Mobile Turbine

The XQ5200 is the answer to your need for short term generating capacity that is both economical and environmentally friendly. Designed as an on-site generating system where low emissions, fast setup and reliable operation are critical, the XQ5200 is based on the proven Solar® 5.2 MW Taurus 60 gas turbine generator set; a proven industry standard.

Rental Turbine Standard Features:

Easy to Install and Relocate

  • Highly transportable
  • Modular design for quick setup
  • No concrete foundation required
  • Compact footprint to minimize space
  • CSA certified

Environmentally Friendly

  • SoLoNox combustion system
  • Sound attenuation package
  • Easy to permit

Flexible Solution

  • Short and long term rental options
  • 5.2 MW output, 12.47 or 13.8 Kilovolts, 60 Hz
  • Fuel flexibility, natural gas or diesel

Complete Systems Solution

  • Setup and commissioning
  • Maintenance included in rental
  • Operators available
  • Site preparation
  • Transformers

Cat® Rental Power is proud to offer the XQ5200 gas turbine. And, we provide you a complete solution from beginning to end with experienced people who are well trained and committed to serving you. Each XQ5200 is fully supported by the Cat Rental Power network and Solar Turbines' worldwide product support team.

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com