Filter by Machines:

Secondary Pulverizers

Pulverizer Highlights

Cat Bucket
  • Secondary Pulverizers are a cost-effective and productive reducer of concrete debris.
  • Improve profitability on demolition projects by re-using concrete debris as on-site fill, and recycling rebar.
  • Integral speed valve closes the cylinder rapidly, then switches to full power as the jaws begin to pulverize. Cycle times are short.
  • Wide opening jaws grab large pieces of concrete, for high productivity.
  • Teeth crush concrete against the solid lower jaw, reducing it to 2" or smaller pieces.
  • Rebar is cleanly separated from the concrete. Rebar knives reduce steel reinforcements to manageable sections.
  • Teeth and knives are bolt-on and replaceable.
Cat Pulverizers

Model shown represents features of all Secondary Pulverizers except where indicated.

  
  
ModelClosing Force - TipClosing Force - Rebar CutterCapacity - Concrete Thickness
»  P215
117 tons
119 tonnes

226 tons
230 tonnes

26 in
650 mm

»  P225
171 tons
174 tonnes

326 tons
331 tonnes

29.5 in
750 mm

»  P235
187 tons
190 tonnes

387 tons
393 tonnes

35.4 in
900 mm

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com