P215

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Closing Force - Tip
117 tons
119 tonnes
Closing Force - Rebar Cutter
226 tons
230 tonnes
Capacity - Concrete Thickness
26 in
650 mm
Weight
3710 lb
1683 kg
Jaw Depth
28.4 in
722 mm
Jaw Opening
33 in
838 mm
Jaw Width, fixed
17.3 in
440 mm
Length
95 in
2414 mm
Height
54 in
1372 mm
Jaw Width, moving
13.4 in
340 mm
Width
23 in
580 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com