P235

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Closing Force - Tip
187 tons
190 tonnes
Closing Force - Rebar Cutter
387 tons
393 tonnes
Capacity - Concrete Thickness
35.4 in
900 mm
Weight
7542 lb
3421 kg
Jaw Depth
43.4 in
1103 mm
Jaw Opening
47.8 in
1214 mm
Jaw Width, fixed
22.8 in
580 mm
Length
120 in
3046 mm
Height
77 in
1953 mm
Jaw Width, moving
16.5 in
420 mm
Width
27.8 in
708 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com