Large operator environment; ergonomic control layout »Learn More
Specifications
Engine
Engine Model
Yanmar 3TNV76
Yanmar 3TNV76
Net Power
17.7 hp
13.2 kW
Gross Power
24.3 hp
17.9 kW
Displacement
68.1 in3
1116 cm3
Rated Net Power (ISO 9249)
17.7 hp
13.2 kW
Weights
Operating Weight with Cab
3417 lb
1550 kg
Transport Weight with Cab
3241 lb
1470 kg
Transport Weight with Cab and Telescopic Undercarriage
3435 lb
1558 kg
Transport Weight with Canopy
3042 lb
1380 kg
Transport Weight with Canopy and Telescopic Undercarriage
3236 lb
1468 kg
Travel System
Travel Speed
1.55 mph
2.5 km/h
Gradeability
30°/58%
30°/58%
Track Width
9.06 in
230 mm
Hydraulic System
Operating Pressure – Equipment
2901 psi
200 bar
Operating Pressure – Travel
2901 psi
200 bar
Operating Pressure – Swing
2176 psi
150 bar
Max. Bucket Force
3597 lb
16 kN
Max. Stick Force
1596 lb
7.1 kN
Pump Flow at 2,200 rpm
9.2 gal/min
35 L/min
Blade
Width
38.6 in
980 mm
Height
9.1 in
232 mm
Dig Depth
10.4 in
264 mm
Lift Height
8.3 in
211 mm
Service Refill Capacities
Fuel Tank Capacity
6.3 gal
24 L
Hydraulic Tank Capacity
5.3 gal
20 L
Benefits & Features
Easy Transportation
Compact in size and weighing just 1380 kg (3,042 lb) in standard configuration with canopy the Cat® 301.4C is easy to transport on a conventional trailer behind a pick up truck or transit van.
Two threaded bosses mounted in the roof allow fitting of crane lugs and simplify lifting of the machine.
Extending Undercarriage and Blade
An extending undercarriage and fold out dozer blade allow the machine to be configured for excellent working stability and optimum performance.
Blade extensions simply rotate and lock out of the way using retained pins eliminating the potential for lost parts.
Versatility
Easy to transport and greater site access »Learn More
Powerful Engine and Load Sensing Hydraulics
The 17.9 kW (24.3 hp) engine is matched with a load sensing hydraulic system to provide excellent digging performance and smooth control. Low noise and vibration levels deliver comfortable operation.
High Bucket Breakout Force
The 301.4C delivers 16 kN (3,597 lbf) of bucket force, ideal for dealing with heavy ground and tough applications.
Auxiliary Hydraulics as Standard Fit
Machine is ‘ready to work.’ Hammer and two way lines complete with quick disconnect fittings are standard. Connections are located close to the tool to reduce hose lengths and any potential damage. Hoses are protected by routing them through the boom.
Boom Cylinder Protection
The boom cylinder is mounted above the boom structure to increase the machines durability and reduce the potential for downtime.
The Cat 301.4C gives the operator a large comfortable space in which to work. The ergonomic control layout, travel pedals and adjustable wrist rests are engineered to reduce operator fatigue and increase productivity. The layout is designed for easy cleaning, minimizing downtime between jobs. There is a choice of cab with heater or canopy available. The canopy offering two sided access for even greater on site versatility.
Productive Comfort
Large operator environment; ergonomic control layout »Learn More
Excellent Service Access
Daily checks and regular service points including fuel and hydraulic oil fill are easily reached via the large steel rear door. The main hydraulic valve and lines are also easily reached through a removable floor plate and side panels.
The machine has durable steel body panels all around, offering good resistance to impact damage and helping to maintain the machine’s appearance and value.
Work Tools
A range of work tools is available to take advantage of the machine’s versatility. All tools are matched to the machine to optimize performance and deliver excellent value through productivity and long life.
Customer Support
Product supported through the Cat dealer and Worldwide parts network, aimed at minimizing downtime and maximizing customer profitability.
Offering includes:
Finance options
Warranty options
Maintenance options
Customer Support
Low operating costs with excellent services and options »Learn More
Standard / Optional Equip.
301.4C Standard Equipment
230 mm (9.06 in) rubber track
1-way and 2-way (combined function) auxiliary hydraulic lines
Dozer blade
Canopy with Tip-Over Protection (TOPS) ISO 12117
Retractable seat belt
Suspension seat, vinyl covered
Travel pedals
Maintenance free battery
Hydraulic oil cooler
Boom mounted light
Control pattern changer (not available in Europe)
301.4C Optional Equipment
Cab, radio ready with FOPS ISO 10262 (Level 1), Tip-Over Protection (TOPS) ISO 12117, heater/defroster, interior light and windscreen wiper/washer
Suspension seat, fabric covered
Boom check valve
Mirror pack
Mechanical quick coupler
Front screen guard for canopy
Bio oil
Ecology drain for engine oil
Rotating beacon
Extending undercarriage and blade extensions (990-1295 mm [39-51 in]) (standard in North America)
Custom color paint
Hydraulic quick coupler lines
Roof mounted cab worklights
Radio ready preparation
Toolkit
Travel alarm
Augers
Designed to drill holes for footings, fencing, signs and trees.
Digging Buckets - Mini Excavator
These buckets are ideal for digging in soft to moderate ground.
Ditch Cleaning Buckets - Mini Excavator
Used in ditch cleaning, sloping, grading and other finishing work.
Hammers - Compact Products
Hammers for Skid Steer Loaders and Mini Hydraulic Excavators