559 Knuckleboom Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

559 Knuckleboom Loader

Cat® trailer-mount knuckleboom loaders feature hydraulic systems that provides smooth performance and fuel efficiency.  High swing torque, swing speed and lift capacity reduce cycle times and lower cost per ton. The heavy-duty booms and structures provide reliable operation and reduce service costs. Spacious work stations, excellent visibility, and ergonomic controls reduce operator fatigue, resulting in a more productive shift.  A wide range of machine sizes with optional factory installed hydraulic packages are available to increase loader utilization. Options include bar slasher, circle saw slasher, delimber, carrier and grapple saw.
Specifications

Engine

Gross Power
173 hp
129.9 kW

Weights

Operating Weight
32200 lb
14605 kg
Counterweight
1400 lb
635 kg
Benefits & Features
Operator Station
Unprecedented visibility and comfort
» Learn More


Hydraulic Packages
Factory installed hydraulic packages increase job site performance and versatility
» Learn More


Complete Customer Care
Service you can count on
» Learn More


Specifications

Engine

Gross Power
173 hp
129.9 kW

Weights

Operating Weight
32200 lb
14605 kg
Counterweight
1400 lb
635 kg

Operating Specifications

Knuckleboom Length
32 ft
9.8 m

Benefits & Features

The operator station is designed with comfort in mind. The spacious cab features a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation and increased performance. Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.
Operator Station
Unprecedented visibility and comfort
» Learn More


Cat knuckleboom loader hydraulic systems are designed to satisfy the productivity demands of loggers. The 559 has an open-center, “Negicon” piston pump hydraulic system at its heart. This hydraulic system provides market leading performance and unmatched reliability which has allowed the 559 to be the market leading knuckleboom loader. The 559 is a high performance Circle Saw Slasher machine. Added to the core hydraulic system is a dedicated, 246 L/min (65 gpm) piston pump to provide flow to the circle saw slasher that produces quick recovery of the saw blade to increase the system productivity.
Hydraulic Packages
Factory installed hydraulic packages increase job site performance and versatility
» Learn More


Product Support

Cat dealers utilize a worldwide parts network to minimize machine downtime. Plus you can save money with Cat remanufactured components.

Machine Selection

Make detailed comparisons of machines you are considering. What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.

Purchase

Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.

Customer Support Agreements

Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.

Replacement

Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Care
Service you can count on
» Learn More


Standard / Optional Equip.

559 Standard Equipment

ENGINES AND DRIVE LINE
Cat® C6.6 129.8 kW (173 hp) Tier 3 Compliant
Electrical
Pump Drive
OPERATORS STATION
97.8 cm × 142.2 cm (38.5 in × 56 in) Right Side Mounted with Isolation Pads
Tinted Safety Glass Windows, Lexan Skylight, Sun Visor
Fully Adjustable Seat with Fold-up Armrest
Operator Protection Guard
Pressurized Cab with Heat/Air Conditioning
Integral Heat/AC Ductwork
Analog Gauges
Windshield Wiper/Washer
Horn
Defroster Fan
12V Power Point
Dome Light
Fire Extinguisher
Sliding Cab Window
Radio Ready (Speakers, AM/FM Antenna)
HYDRAULIC SYSTEM
Two Variable Displacement Axial Piston Pumps, Pilot Pump
Dedicated Circle Saw Piston Pump – 246 L/min (65 gpm)
Controls
Filtration
Swivel
Serviceability
Auxiliary Hydraulics
STRUCTURAL
Grapple Mounting Knuckle
Lower Frame
Turntable Mounting

559 Optional Equipment

ENGINES AND DRIVE LINE
Electrical
OPERATORS STATION
AM/FM/CD Radio/Satellite Radio
STRUCTURAL
Boom
Heels
Grapple Mounting Knuckle
DS Package with Standard Trailer
DS Package with Hydraulic Trailer
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com