559B Knuckleboom Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Machine Comparison

Overview

559B Knuckleboom Loader

Cat® trailer-mount knuckleboom loaders feature hydraulic systems that provides smooth performance and fuel efficiency. High swing torque, swing speed and lift capacity reduce cycle times and lower cost per ton. The heavy-duty booms and structures provide reliable operation and reduce service costs. Spacious work stations, excellent visibility, and ergonomic controls reduce operator fatigue, resulting in a more productive shift. A wide range of machine sizes with optional factory installed hydraulic packages are available to increase loader utilization. Options include bar slasher, circle saw slasher, delimber, carrier and grapple saw.
Specifications

Engine

Gross Power
167 hp
124.5 kW

Weights

Operating Weight
32200 lb
14605 kg
Counterweight
1400 lb
635 kg
Benefits & Features
Operator Station
Unprecedented visibility and comfort
» Learn More


Hydraulic Packages
Factory installed hydraulic packages increase job site performance and versatility
» Learn More


Delimber-Slasher Package
A complete factory installed timber merchandising system
» Learn More


Specifications

Engine

Gross Power
167 hp
124.5 kW

Weights

Operating Weight
32200 lb
14605 kg
Counterweight
1400 lb
635 kg

Operating Specifications

Knuckleboom Length
32 ft
9.8 m

Benefits & Features

The operator station is designed with comfort in mind. The spacious cab features a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation and increased performance. Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.
Operator Station
Unprecedented visibility and comfort
» Learn More


Cat knuckleboom loader hydraulic systems are designed to satisfy the productivity demands of loggers. The 559B has an open-center, “Negicon” piston pump hydraulic system at its heart. This hydraulic system provides market leading performance and unmatched reliability which has allowed the 559B to be the market leading knuckleboom loader. Three operating modes are provided on the 559B allowing the operator to tailor his machine’s performance to match the job requirements. The “run” mode provides the best combination of fuel efficiency and performance; an “intermediate” position provides additional flow capabilities when higher production is required, and a “power” mode allows the full potential of the machine to come on-line to handle large timber and the heaviest delimbing requirements. All of the operating modes on the 559B provide the best multi-function ability, function response, control and fastest cycle times of any loader available in the market.
Hydraulic Packages
Factory installed hydraulic packages increase job site performance and versatility
» Learn More


The Delimber/Slasher (DS) package is a complete factory installed timber merchandising system consisting of a knuckleboom loader and grapple, trailer with trailer-mounted delimber and an optional ground saw slasher and is available with all delimbing capable loaders – the 529, 559B, 569 and 579. The structural design on these loaders is proven to provide long life in punishing, pull-through delimbing applications. A three-knife CTR 320 is standard on the package, or a four-knife CTR 426 pull-through delimber is available as an option. These delimbers are designed to allow quick, easy loading of trees and produce clean, delimbed stems in a flash. These delimbers also have central lubrication banks and ground-level oil fill for quick, easy service. An automatic chain tensioner simplifies maintenance and extends bar and chain life. The standard delimbing trailer is built with structural reinforcing in critical areas for durability. This trailer features a roll-up gear for transport and a swing down delimbing foot for operation. The optional delimbing trailer features a hydraulically adjustable landing gear that is adjustable from in cab controls. This feature allows the operator to quickly position the loader in a proper operating position, providing more production capability. Knuckleboom Loader grapples are available in a wide variety of rotator types, jaw sizes and jaw configurations to suit a variety of material handling applications. The CTR 107 Slasher is optional for the DS package. A load-sensing saw feed system delivers smooth, fast cutting cycles. This slasher is available in multiple bunk styles and can be customized for specific log-lengths.


Delimber-Slasher Package
A complete factory installed timber merchandising system
» Learn More


Product Support

Cat dealers utilize a worldwide parts network to minimize machine downtime. Plus you can save money with Cat remanufactured components.

Machine Selection

Make detailed comparisons of machines you are considering. What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.

Purchase

Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.

Customer Support Agreements

Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.

Replacement

Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Care
Service you can count on
» Learn More


Standard / Optional Equip.

559B Standard Equipment

ENGINES AND DRIVE LINE
Cat® C6.6 124.5 kW (167 hp) Tier 3 Compliant
Electrical
Pump Drive
OPERATORS STATION
97.8 cm × 142.2 cm (38.5 in × 56 in) Right Side Mounted with Isolation Pads
Tinted Safety Glass Windows, Lexan Skylight, Sun Visor
Fully Adjustable Seat with Fold-up Armrest
Operator Protection Guard
Pressurized Cab with Heat/Air Conditioning
Integral Heat/AC Ductwork
Analog Gauges
Electronic Gauges
Windshield Wiper/Washer
Horn
Defroster Fan
12V Power Point
Dome Light
Fire Extinguisher
Sliding Cab Window
Radio Ready (Speakers, AM/FM Antenna)
In Cab Controls for Hydraulic Trailer
HYDRAULIC SYSTEM
Two Variable Displacement Axial Piston Pumps, Pilot Pump
Swing Motor
Controls
Performance
Filtration
Swivel
Serviceability
Auxiliary Hydraulics
STRUCTURAL
Boom
Grapple Mounting Knuckle
Lower Frame
Turntable Mounting

559B Optional Equipment

ENGINES AND DRIVE LINE
Electrical
OPERATORS STATION
AM/FM/CD Radio/Satellite Radio
HYDRAULIC SYSTEM
Auxiliary Hydraulics
STRUCTURAL
Boom
Heels
Grapple Mounting Knuckle
DS Package with Standard Trailer
DS Package with Hydraulic Trailer
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com