Heavy Duty Rock Buckets

Cat®Heavy Duty Rock Bucket Highlights

Heavy Duty Rock Bucket
  • Where maximum abrasion resistance is required, the Heavy Duty Rock Bucket delivers.
  • The moldboard is constructed of T-1 high-abrasion steel, which endures even in high abrasion applications like loading cold slag or shot granite.
  • Full-length spillguard protects the machine.
  • Bucket comes pre-drilled for sidebar protection and edge segments.
  
  
ModelCapacity - AdaptersWidthBucket Linkage
»  10.7m³ (14yd³)
14 yd3
10.7 m3

200 in
5068 mm

Pin-on
Pin-on

»  3.6m³ (4.75yd³)
4.75 yd3
3.6 m3

128 in
3251 mm

Pin-on
Pin-on

»  4.4m³ (5.75yd³) Quarry
5.75 yd3
4.4 m3

140 in
3568 mm

Pin-on
Pin-on

»  4.6m³ (6yd³) Quarry
6 yd3
4.6 m3

138 in
3505 mm

Pin-on
Pin-on

»  4m³ (5.25yd³)
5.25 yd3
4 m3

128 in
3251 mm

Pin-on
Pin-on

»  6.4m³ (8.3yd³) Performance Series
8.3 yd3
6.4 m3

161 in
4080 mm

Pin-on
Pin-on

»  8.5m³ (11.2yd³)
11.2 yd3
8.5 m3

178 in
4150 mm

Pin-on
Pin-on

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com