ModelCapacityWidthBucket Linkage
»  3.4m³ (4.5yd³)
4.5 yd3
3.4 m3

128 in
3250 mm

Pin-On
Pin-On

»  3.8m³ (5yd³)
5 yd3
3.8 m3

134 in
3394 mm

Pin-On
Pin-On

»  5.3m³ (7yd³)
7 yd3
5.3 m3

152 in
3866 mm

Pin-On
Pin-On

»  5.3m³ (7yd³)
7 yd3
5.3 m3

156 in
3970 mm

Pin-On
Pin-On

»  5.3m³ (7yd³)
7 yd3
5.3 m3

154 in
3910 mm

Pin-On
Pin-On

»  6.4m³ (8.33yd³)
8.33 yd3
6.4 m3

154 in
3900 mm

Pin-On
Pin-On

»  8.5m³ (11.2yd³)
11.2 yd3
8.5 m3

177 in
4500 mm

Pin-On
Pin-On

»  9.2m³ (12yd³)
12 yd3
9.2 m3

175 in
4450 mm

Pin-On
Pin-On

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com