D6T WH Waste Handler

Overview

Specifications

Benefits & Features

Overview

D6T WH Waste Handler

The Cat® D6T Waste Handler has earned a reputation for best-in-class versatility, productivity and resale value. Landfill customers choose the D6T WH because it excels at multiple tasks from pushing trash and spreading cover to cell construction and closing. Cat waste handlers are designed and built from the frame up to handle the demands of landfill work – and they do it with industry leading comfort and reliability. The D6T WH meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.
Specifications

Engine

Engine Model
Cat® C9.3 ACERT™
Cat® C9.3 ACERT™
Flywheel Power
205 hp
153 kW
Bore
4.5 in
115 mm
Benefits & Features
Operator Station and Controls
Ergonomically designed for ease of operation
» Learn More


Engine and Emissions Technology
Reliable, integrated solutions
» Learn More


Powertrain
Powerful efficiency
» Learn More


Specifications

Engine

Engine Model
Cat® C9.3 ACERT™
Cat® C9.3 ACERT™
Flywheel Power
205 hp
153 kW
Bore
4.5 in
115 mm
Stroke
5.9 in
149 mm
Displacement
567 in3
9.3 L
Emissions
U.S. Tier 4 Interim/EU Stage IIIB
U.S. Tier 4 Interim/EU Stage IIIB
Engine Power – ISO 14396
227 hp
169 kW
Engine Power – ISO 14396 (DIN)
230 hp
169 kW
Gross Power – SAE J1995
229 hp
171 kW
Net Power – 80/1269/EEC
205 hp
153 kW
Net Power – ISO 9249
205 hp
153 kW
Net Power – ISO 9249 (DIN)
208 hp
153 kW
Net Power – SAE J1349
205 hp
153 kW

Service Refill Capacities

Cooling System
17 gal
64.4 L
Engine Crankcase
6.5 gal
24.6 L
Final Drives (each)
3.6 gal
13.5 L
Hydraulic Tank
17.3 gal
65.5 L
Pivot Shaft Compartment
1.3 gal
5 L
Powertrain
39.1 gal
148 L
Roller Frames (each)
6.6 gal
25 L
Fuel Tank
112 gal
425 L

Weights

Operating Weight
54791 lb
24905 kg
Operating Weight – LGP A
57066 lb
25939 kg
Operating Weight – LGP S
54791 lb
24905 kg
Operating Weight – LGP VPAT
59457 lb
27026 kg
Operating Weight – XL A
51586 lb
23448 kg
Operating Weight – XL SU
51121 lb
23237 kg
Operating Weight – XW A
53900 lb
24500 kg
Operating Weight – XW SU
53286 lb
24221 kg
Operating Weight – XW VPAT
58397 lb
26544 kg
Shipping Weight – LGP A
48365 lb
21984 kg
Shipping Weight – LGP S
48365 lb
21984 kg
Shipping Weight – LGP VPAT
52147 lb
23703 kg
Shipping Weight – XL A
44084 lb
20038 kg
Shipping Weight – XL SU
44084 lb
20038 kg
Shipping Weight – XW A
46191 lb
20996 kg
Shipping Weight – XW SU
46191 lb
20996 kg
Shipping Weight – XW VPAT
51095 lb
23225 kg

Undercarriage

Carrier Rollers/Side
1
1
Ground Clearance
15 in
384 mm
Ground Contact Area – LGP
9223 in2
5.95 m2
Ground Contact Area – LGP VPAT
7905 in2
5.1 m2
Ground Contact Area – XL
4929 in2
3.18 m2
Ground Contact Area – XW
6680 in2
4.31 m2
Ground Contact Area – XW VPAT
6246 in2
4.03 m2
Ground Pressure – LGP
4.86 psi
33.5 kPa
Ground Pressure – LGP VPAT
6.2 psi
42.8 kPa
Ground Pressure – XL
8.3 psi
57.2 kPa
Ground Pressure – XW
6.4 psi
43.9 kPa
Ground Pressure – XW VPAT
7.5 psi
52 kPa
Grouser Height
2.6 in
65 mm
Oscillation at Front Idler – LGP/LGP VPAT
4.6 in
117 mm
Oscillation at Front Idler – XL/XW VPAT
4 in
103 mm
Oscillation at Front Idler – XW
3.9 in
100 mm
Pitch
8 in
203 mm
Shoe Type
Moderate Service
Moderate Service
Shoes/Side – LGP
45
45
Shoes/Side – XL/XW
41
41
Track Gauge – XL
74 in
1880 mm
Track Gauge – XW
80 in
2032 mm
Track Gauge – XW VPAT/LGP/LGP VPAT
90 in
2286 mm
Track Rollers/Side – LGP
8
8
Track Rollers/Side – XL/XW
7
7
Track on Ground – LGP
128 in
3250 mm
Track on Ground – XL/XW
112 in
2840 mm
Width of Shoe – LGP
36 in
915 mm
Width of Shoe – LGP VPAT
31 in
790 mm
Width of Shoe – XL
22 in
560 mm
Width of Shoe – XW
30 in
760 mm
Width of Shoe – XW VPAT
28 in
710 mm

Blades

Width – LGP S-Blade
13.3 ft
4040 mm
Width – LGP VPAT-Blade
13.7 ft
4160 mm
Width – XL SU-Blade
10.7 ft
3260 mm
Width – XW SU-Blade
11.7 ft
3560 mm
Width – XW VPAT-Blade
13.7 ft
4160 mm
Capacity – LGP S-Blade
12.3 yd3
9.4 m3
Capacity – LGP VPAT-Blade
5.5 yd3
4.2 m3
Capacity – XL SU-Blade
14.3 yd3
11.2 m3
Capacity – XW SU-Blade
14.3 yd3
11.2 m3
Capacity – XW VPAT-Blade
6.7 yd3
5.1 m3

Rippers

Beam Cross Section
219 × 254 mm (8.8 × 10 in)
219 × 254 mm (8.8 × 10 in)
Maximum Clearance Raised (under tip, pinned in bottom hole)
20.2 in
514 mm
Maximum Penetration
18 in
457 mm
Maximum Penetration Force
14557 lb
6603 kg
Number of Pockets
3
3
Overall Beam Width
87 in
2202 mm
Pocket Spacing
39.4 in
1000 mm
Pryout Force
20137 lb
9134 kg
Ramp Angle
26 Degrees
26 Degrees
Shank Gauge
78.8 in
2000 mm
Shank Section
74 mm × 175 mm (2.9 in × 6.9 in)
74 mm × 175 mm (2.9 in × 6.9 in)
Type
Fixed Parallelogram
Fixed Parallelogram
Weight – Each Additional Shank
163 lb
74 kg
Weight – With One Shank
3606 lb
1634 kg

Transmission

1.5 Forward
2.3 mph
3.8 km/h
1.5 Reverse
3 mph
4.8 km/h
2.5 Forward
4.1 mph
6.6 km/h
2.5 Reverse
5.2 mph
8.4 km/h
3.5 Forward
7.1 mph
11.4 km/h
3.5 Reverse
9 mph
14.6 km/h
Drawbar Pull – 1.5 Forward
79910 lb
355.5 kN
Drawbar Pull – 2.0 Forward
46410 lb
206.4 kN
Drawbar Pull – 2.5 Forward
46410 lb
206.4 kN
Drawbar Pull – 3.0 Forward
25360 lb
113 kN
Drawbar Pull – 3.5 Forward
25360 lb
113 kN
2.0 Forward
3.2 mph
5.1 km/h
3.0 Forward
5.3 mph
8.5 km/h
2.0 Reverse
4.1 mph
6.6 km/h
3.0 Reverse
5.3 mph
8.5 km/h

Standards

Brakes
Brakes meet the International Standard ISO 10265:2008.
Brakes meet the International Standard ISO 10265:2008.
Cab
Meets appropriate standards as listed below.
Meets appropriate standards as listed below.
ROPS/FOPS
ROPS meets criteria ISO 3471:1994, 2008 FOPS meets ISO 3449:1992, 2005 Level II
ROPS meets criteria ISO 3471:1994, 2008 FOPS meets ISO 3449:1992, 2005 Level II

Hydraulic Controls – Pump

Angle Cylinder Flow – VPAT
45 gal/min
170 L/min
Lift Cylinder Flow
50 gal/min
190 L/min
Pump Output – Fan
25 gal/min
93 L/min
Pump Output – Implement
54 gal/min
205 L/min
Pump Output – Steering
52 gal/min
195 L/min
RPM at Rated Engine Speed – Fan
2135 RPM
2135 RPM
RPM at Rated Engine Speed – Implement
2135 RPM
2135 RPM
RPM at Rated Engine Speed – Steering
2854 RPM
2854 RPM
Ripper Cylinder Flow
50 gal/min
190 L/min
Tilt Cylinder Flow
29 gal/min
110 L/min

Hydraulic Controls – Main Relief Valve

Pressure Setting – Implement – Non-VPAT
3150 psi
21700 kPa
Pressure Setting – Implement – VPAT
3540 psi
24400 kPa

Hydraulic Controls – Maximum Operating Pressure

Bulldozer – Angle – VPAT
3125 psi
21550 kPa
Bulldozer – Lift – Non-VPAT
2800 psi
19300 kPa
Bulldozer – Lift – VPAT
3125 psi
21550 kPa
Bulldozer – Tilt – Non-VPAT
2800 psi
19300 kPa
Bulldozer – Tilt – VPAT
3125 psi
21550 kPa
Ripper – Lift – Non-VPAT
2800 psi
19300 kPa
Ripper – Lift – VPAT
3125 psi
21550 kPa
Steering
5800 psi
40000 kPa

Winches

Cable Ferrule Size (O.D. × Length)
54 mm × 67 mm (2.1 in × 2.6 in)
54 mm × 67 mm (2.1 in × 2.6 in)
Control
Electric
Electric
Drum Capacity – 22 mm (0.88 in)
281 ft
85 m
Drum Capacity – 25 mm (1.0 in)
218 ft
66 m
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.9 in
505 mm
Increased Tractor Length – LGP
14.4 in
365 mm
Increased Tractor Length – XL/XW
20.4 in
516 mm
Maximum Bare Drum – Line Pull
89800 lb
40700 kg
Maximum Bare Drum – Line Speed
130 ft/min
39.6 m/min
Maximum Full Drum – Line Pull
76300 lb
34600 kg
Maximum Full Drum – Line Speed
224 ft/min
68.3 m/min
Oil Capacity
17.8 gal
67 L
Overall Width
38.4 in
975 mm
Rope Diameter (recommended)
0.88 in
22 mm
Weight
2652 lb
1203 kg
Winch Case – Length
35.5 in
902 mm
Winch Case – Width
34.3 in
872 mm
Winch Drive
Mechanical
Mechanical
Winch Model
PA56
PA56
Winch and Bracket Length
47.8 in
1214 mm

Drive Train

Type
Mechanical
Mechanical

Benefits & Features

The D6T cab is designed and equipped for operator productivity, safety and comfort. An isolation-mounted cab reduces noise and vibration. Large windows, tapered hood and notched fuel tank offer excellent all-around visibility. Updated dash and instrumentation streamline the display in a format that is more common across the Cat tractor line. Features like a standard air-ride suspension seat, conveniently located heating and air conditioning controls and well placed air vents add to operator comfort. Carbon filters are available for the cab air filters to help reduce odor.

Steering and Dozer Controls

Responsive electro-hydraulic differential steering controls direction and degree of turns, forward-reverse shifting, and gear selection in a single control handle. Ergonomically designed dozer and rear implement controls offer ease of operation, precise control and enhanced operator comfort.

Implement/Work Tool Lock-Out Switch

Lock-out feature prevents inadvertent operation of hydraulic work tool attachments.

Auto-Shift/Auto-Kickdown

Operators can pre-select a forward and reverse speed setting for easy, efficient directional changes. Auto-shift settings include first forward to second reverse and second forward to second reverse. Auto-kickdown allows the transmission to automatically downshift when significant load increases are detected.
Operator Station and Controls
Ergonomically designed for ease of operation
» Learn More


The D6T features a Cat C9.3 ACERT™ engine and a Cat Clean Emissions Module to deliver the performance and efficiency that customers demand, while meeting U.S. EPA Tier 4 Interim/EU Stage IIIB emission standards.

Cat NOx Reduction System

The Cat NOx Reduction System captures and cools a small quantity of exhaust gas, then routes it into the combustion chamber where it drives down combustion temperatures and reduces NOx emissions.

Aftertreatment Technologies

A Diesel Oxidation Catalyst (DOC) uses a chemical process to convert regulated emissions in the exhaust system. The Diesel Particulate Filter (DPF) traps particulate matter that is carried into the exhaust stream. System components are contained in the Cat Clean Emissions Module (CEM) to protect components, minimize the aftertreatment footprint and simplify maintenance. In Waste Handlers, the Clean Emissions Module is insulated for protection in high debris applications.

Cat Regeneration System

The Cat Regeneration System is designed to work transparently, without any interaction needed from the operator. Under most operating conditions, engine exhaust is hot enough to oxidize soot through passive regeneration. If supplemental regeneration is needed, the Cat Regeneration System elevates exhaust gas temperatures to burn off soot in the Diesel Particulate Filter (DPF). This process happens automatically, but the operator can initiate the cycle when convenient or interrupt regeneration as needed. A soot level monitor and regeneration indicator lights are integrated into the dash display. Key Off Regeneration – Optional Key Off Regeneration allows the operator to initiate a regeneration cycle after the key has been turned off. If a cycle takes place, the engine will complete regeneration, followed by a cool down period prior to shutting down. Delayed Engine Shutdown – Delayed Engine Shutdown feature is available to allow the machine to cool immediately after a heavy work load or regeneration cycle. Engine Idle Shutdown Timer – An optional Engine Idle Shutdown timer will sound a warning and shut down the engine after the machine has been idling for a pre-set period of time.
Engine and Emissions Technology
Reliable, integrated solutions
» Learn More


The power shift transmission and differential steering work with the C9.3 ACERT engine to deliver the outstanding power, productive performance and reliability expected from Cat Track-Type Tractors. Differential steering maintains full power to both tracks to provide best-in-class turning with a loaded blade. When one track speeds up, the other slows down an equal amount. Maneuverability – especially with large blade loads – is improved, as well as cycle times in some applications. Greater load capacity, power and speed control are possible in soft underfoot conditions on steep slopes. Exclusive Multi Velocity Program machine control system allows the operator to choose from five speed ranges in Forward and Reverse to best match machine speed to applications and ground conditions. Operators maximize production, minimize fuel consumption, and reduce overall machine operating costs. Standard Eco Reverse feature reduces engine speed during the reverse portion of the dozing cycle. Once set, no additional operator input is needed. Eco Reverse can reduce fuel use by up to 5 percent, depending on the application.
Powertrain
Powerful efficiency
» Learn More


The engine radiator, Air To Air After Cooler (ATAAC), and hydraulic oil cooler are packaged in a single plane. Aluminum bar plate construction provides durability and allows for higher heat transfer and superior corrosion resistance. The standard cores feature six fins per inch to allow debris to pass through and reduce plugging concerns. In cooler conditions, a hydraulically driven demand fan reduces speed to conserve power, save fuel and decrease sound levels. An automatic reversing fan changes the fan rotation while the machine is backing up or stationary. This feature includes access slots in the side of the radiator guard for cleaning access. Roof-mounted air conditioning removes the condenser unit from under the hood. This helps reduce heat load, improves cleaning access and increases ambient capability.
Cooling System
Durable and efficient
» Learn More


Cat Waste Handlers are purpose-built to handle the rigors of landfill work. Factory installed guarding and debris-resistant features help protect vital machine components to maximize service life and uptime.
  • Hinged radiator guard protects cooling system and offers quick access to the radiator for cleaning.
  • Engine enclosures have perforated hood and side panels to help prevent airborne debris from entering engine compartment and helps reduce radiator plugging. (Sound suppression arrangement features solid doors. Perforated hood is replaced with larger rectangular perforations.)
  • Insulated Cat Clean Emissions Module.
  • Clamshell guards installed over the final drives help prevent wire wrap. Idler and final drive seal guards help keep debris from wrapping around and damaging the Duo-Cone™ seals.
  • Bottom guards, chassis guards and tilt cylinder guards help protect against contact damage and help keep debris out of vital machine components.
  • Guarding helps protect implement hydraulic oil tank, battery box and fuel tank in high debris applications.
  • Lights are mounted up and away from the concentrated debris environment for excellent illumination of the work area and protection from debris.
  • Heavy-duty handles are manufactured from solid steel to withstand the rigors of landfill work.
  • Additional sealing helps eliminate debris entry from key areas like engine enclosures, platforms, hydraulic tank, Roll Over Protection Structure (ROPS) support, battery box, striker bar box, and rear case opening.
  • High-capacity ducted alternator provides additional power required for electrical accessories. Ducting helps prevent debris from entering into the alternator for longer life.
  • Air conditioner condenser and fans are mounted on the back of the ROPS to protect from waste materials and reduce heat/potential debris load under the hood for better cooling. Machine height is maintained.
  • Rear striker bars incorporate a rigid drawbar and housing with large access doors for storage on machines not equipped with rippers. The rear striker bars are counterweight-ready.
  • Turbine air precleaner with screen – delivers clean air and provides longer filter life.

Waste Handling Guarding and Seals
Features to help maximize performance
» Learn More


A number of optional features are recommended to help customers get optimal performance from Cat Waste Handlers.
  • Cat landfill blades increase the dozing capacity in trash and help prevent material from spilling over the blade and entering the radiator. Wear plates help prolong service life when working in highly abrasive materials.
  • Front striker bars angled design helps prevent debris from riding up the track for greater machine protection.
  • Center-hole track shoes help extend service life by reducing refuse packing within the track. The center hole design allows the sprocket to punch out most dirt and debris.
  • Multi-shank rippers are available to penetrate tough material fast.
  • Cab roof-mounted strobe light indicates the machine is operational.
  • Auxiliary disconnect switch, located on the left side of the operator seat at knee level, allows the operator to access the disconnect switch quickly.
  • Enhanced clean air module increases cab air pressure to help keep dust out and provide additional air filtration, greatly increasing cab air filter life.
  • Rear vision camera – display mounted in the front of the cab helps the operator more easily see behind the machine, enhancing overall visibility and safety.
  • High intensity discharge lighting with additional lamps for optimum visibility under low light conditions.

Optional Waste Handling Attachments
Recommended for improved performance in landfill applications
» Learn More


Computer Aided Earthmoving System (CAES)

The Computer Aided Earthmoving System (CAES) is a high-technology landfill tool that allows machine operators to hold tighter grades/slopes. This helps conserve valuable airspace and cover soil without stakes and crews. The system uses Global Navigation Satellite System (GNSS) technology, machine mounted components, a radio network and office management software to deliver real-time information on an in-cab display. Additionally, CAES permits the identification of site specific storage areas such as hazardous waste, medical, industrial, organic, and other materials which require special handling or a record of their placement.

AccuGrade™

AccuGrade™ is a dealer installed machine control and guidance system that uses Laser, Global Navigation Satellite System (GNSS) and/or Universal Tracking Station (UTS) technology, machine mounted components and off-board hardware. This system provides accurate blade positioning information and automatics for greater efficiency. The D6T Waste Handler is Grade Control Ready, with deeply integrated harnesses incorporated into the machine during assembly. It can also be ordered AccuGrade Ready, with optional brackets and hardware installed, making the tractor ready to plug in the dealer installed AccuGrade system.

Cat Product Link

Remote monitoring with Product Link improves overall fleet-management effectiveness. Product Link is deeply integrated into machine systems. Events and diagnostic codes, as well as hours, fuel, idle time and other detailed information are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working and idle time, fuel level and more.
Integrated Technologies
Solutions to make work easier and more efficient
» Learn More


The D6T WH features the Cat elevated sprocket design that isolates final drives, axles, and steering components from harsh impacts. The undercarriage is designed for easy clean-out, and a modular design aids serviceability to help reduce maintenance costs. Heavy Duty Undercarriage is recommended for waste handling applications. Components are designed for extended wear life in abrasive conditions and high impact applications. Customers may also choose a SystemOne™ Undercarriage for the D6T WH. SystemOne can help reduce total undercarriage owning and operating costs in many applications. Lifetime sealed and lubricated cartridges eliminate bushing turns and sprockets require no replacement during the life of the chain. All SystemOne undercarriage components are designed to work and wear as a system for longer track life. Several track shoe options are available, but a center-hole track shoe is recommended when working in trash to help shed waste that might otherwise help accelerate internal track wear.
Undercarriage
Engineered for performance
» Learn More


The Cat D6T WH is designed to benefit your business, and reduce emissions.
  • Meets U.S. Tier 4 Interim/EU Stage IIIB emission standards.
  • Fuel efficient engine, and features like Eco Reverse and a hydraulic demand fan, helps decrease overall fuel consumption.
  • Technologies like AccuGrade and Product Link help improve overall efficiency, saving fuel and fluids, as well as wear and tear on equipment.
  • Grab handles, steps, lighting packages and a ground level service center help enhance job site safety.
  • Major components are built to be rebuilt, eliminating waste and saving customers money by giving the machine and/or major components a second – and even third – life.

Sustainability
Thinking generations ahead
» Learn More


Enclosures and Guarding

Several key engine enclosure panels are hinged or feature tool-less removal for easy access during inspection or service work. Larger side engine enclosures provide direct access to the back side of the cooling package for inspection and cleaning. Heavy duty radiator grill doors are now standard and maintain their robust bolt-on, hinged design for easy access to the fan and the front side of the cooling package.

Ground Level Service Center

The new ground level service center is accessible on the left hand fender without setting foot on the machine, giving easy access to the battery disconnect and secondary engine shutdown switches. Optional access light switch, digital hour meter and jacket water heater plug are also available.

Access/Egress

Newly designed steps and handles make climbing on and off the tractor easier than ever. An access light switch is included with optional light packages that turns on the cab-mounted exterior light for night time visibility when mounting/dismounting the machine. An Operator Presence Detection system allows the machine to idle when an operator is not in the seat. The system locks out the powertrain so any unintentional movements during ingress or egress will not physically move the machine.

Renowned Cat Dealer Support

From helping you choose the right machine to knowledgeable ongoing support, Cat dealers provide the best in sales and service. Manage costs with preventive maintenance programs like Custom Track Service, Scheduled Oil Sampling (S·O·SSM) analysis, and guaranteed maintenance contracts. Stay productive with best-in-class parts availability. Cat dealers can even help you with operator training to help boost your profits. And when it’s time for machine replacement, your Cat dealer can help you save even more with Genuine Cat Remanufactured parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent for powertrain and hydraulic components.
Serviceability and Customer Support
When uptime counts
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com