The durable construction of the D9T is well suited for tough working conditions. It has excellent productivity, optimal operator comfort and robust reliability. Today’s D9T will help you meet your business objectives every day.
D9T Track-Type Tractor
Overview
D9T Track-Type Tractor
The durable construction of the D9T is well suited for tough working conditions. It has excellent productivity, optimal operator comfort and robust reliability. Today’s D9T will help you meet your business objectives every day.
Specifications
Total Operating Weight** (with Blade and Single-Shank Ripper)
110447 lb
50098 kg
Type
9U
9U
Capacity (SAE J1265)
21.4 yd3
16.4 m3
Width (over end bits)
15.3 ft
4650 mm
Height
6.4 ft
1934 mm
Digging Depth
23.9 in
606 mm
Ground Clearance
56 in
1422 mm
Maximum Tilt
39.9 in
1014 mm
Weight* (without hydraulic controls)
16288 lb
7388 kg
Total Operating Weight** (with Blade and Single-Shank Ripper)
111605 lb
50623 kg
Rippers
Type
Single-Shank, Adjustable Parallelogram
Single-Shank, Adjustable Parallelogram
Added Length
5.2 ft
1570 mm
Number of Pockets
1
1
Maximum Clearance Raised (under tip, pinned in bottom hole)
34.7 in
882 mm
Maximum Penetration (standard tip)
48.5 in
1231 mm
Maximum Penetration Force (shank vertical)
34581 lb
153.8 kN
Pry out Force
72025 lb
320.5 kN
Weight (without hydraulic controls)
10700 lb
4854 kg
Total Operating Weight* (with SU-Blade and Ripper)
110447 lb
50098 kg
Type
Multi-Shank, Adjustable Parallelogram
Multi-Shank, Adjustable Parallelogram
Number of Pockets
3
3
Added Length
4.4 ft
1330 mm
Overall Beam Width
103.9 in
2640 mm
Maximum Clearance Raised (under tip, pinned in bottom hole)
34.8 in
885 mm
Maximum Penetration (standard tip)
31.4 in
798 mm
Maximum Penetration Force (shank vertical)
33249 lb
147.9 kN
Pry out Force (Multi-Shank Ripper with one tooth)
74639 lb
332 kN
Weight (one shank, without hydraulic controls)
12236 lb
5550 kg
Additional Shank
750 lb
340 kg
Total Operating Weight** (with SU-Blade and Ripper)
111983 lb
50794 kg
Winches
Winch Model
PA140VS
PA140VS
Weight*
3947 lb
1790 kg
Oil Capacity
4 gal
15 L
Increased Tractor Length
21.9 in
557 mm
Drum Width
12.9 in
326 mm
Flange Diameter
24 in
610 mm
Overall Winch
48.3 in
1227 mm
Standards
ROPS/FOPS
Standards
Standards
Sound
Standards
Standards
Benefits & Features
C18
Performing at full-rated net power of 306 kW (410 hp), the large displacement and high torque rise allow the D9T to rip through tough material. Matched to the high-efficiency torque converter and electronically controlled power shift transmission, it will provide years of reliable service.
ADEM™ A4 Engine Controller
Manages fuel delivery for optimal performance per liter (gallon) of fuel used. Provides flexible fuel mapping, allowing the engine to respond quickly to application needs. Tracks conditions and keeps engine operating at peak efficiency.
ATAAC and Airflow
Air-to-air aftercooling keeps air intake temperatures down and, in concert with the tight tolerance combustion chamber components, maximizes fuel efficiency and minimizes emissions. Significant improvements in air flow are generated by a water-cooled turbocharger, unique cross-flow head and single overhead cam.
Turbocharging and Air-to-Air Aftercooling
Provides high horsepower with faster response time while keeping intake temperatures low for long hours of continuous operation.
Fuel Heater (optional)
Uses the temperature of the engine coolant to warm the cold fuel coming directly from the tank. The fuel heater allows an easier transition to winter blended fuels during season changes.
High Altitude Arrangement (optional)
New with the D9T is an optional high altitude arrangement. The attachment provides an updated turbo and control software that allows full tractor performance up to 4420 m (14,500 ft) altitude.
Cooling system uses a radiator built with rugged, highly efficient aluminum bar plate cores. The aluminum bar plate construction aids durability and allows for higher heat transfer and superior corrosion resistance.
Hydraulic Air to Oil Cooler
The new air to hydraulic oil cooler reduces hydraulic oil temperatures improving component life. The core is built using the same rugged aluminum bar plate design as the jacket water cooler. It is designed in-line with the water cores to minimize debris plugging in all applications.
Hydraulically Variable, Demand Fan
Provides engine cooling capability that is matched to the ambient conditions. In cooler conditions, the fan turns at a slower speed, reducing power demands. This reduces fuel consumption in lower load factor operations. Low speed fan operation also reduces both operator and spectator sound levels.
Attachments
Ultra low speed option for cold weather applications
Reversing cooling fan for heavy debris applications
The D9T cab is designed and equipped for operator productivity, safety and comfort. The standard isolation-mounted cab reduces noise and vibration. Overall operator sound levels have been reduced by 2 dB(A). Large windows, tapered hood, and notched fuel tank provide excellent visibility to all sides of the machine and around the job site.
The D9T comes with an updated in-dash display with new features. An improved Advisor Monitoring System tracks machine operating conditions in real time. Dimmable lights allow the operator to choose between night and day backlight settings, through Advisor, to adjust the brightness of all switches and the keypad in the cab.
Operators will enjoy comfort features like standard Cat Comfort Series Seat, adjustable arm rests and automatic climate control. The climate control system automatically adjusts heater and air conditioning controls to maintain a consistent cab temperature throughout the day. Both heater and air conditioner deliver filtered, pressurized, temperature controlled air to the operator and/or windows. The system performs 5 functions: heating, cooling, defrosting, pressurizing and defogging.
Additional cab features include:
Entertainment radio ready and IPOD/MP3 player ready
A low-effort electronic dozer control handle gives the operator control of all dozer functions with one hand. Fore/aft movement of the control handle lowers and raises the blade. Left/right movement directionally tilts the blade. Blade response and blade float can be set/adjusted using the Advisor System.
The thumb lever at the top of the handle and trigger switch controls blade pitch fore and aft when equipped with dual tilt. Dual tilt also provides automated blade assist control capability.
Electronic Ripper Control
A rigidly mounted handgrip provides firm support for the operator even when ripping in the roughest terrain. The low effort thumb lever controls raising and lowering. The finger lever controls shank-in and shank-out positioning.
Performance Monitor
The monitoring system collects machine data and provides real-time feedback on machine productivity to optimize performance. Data summaries can be sent to off-board tools for site managers to review.
Terrain for Grading (optional)
Provides high precision management of dozing and grading applications for enhanced safety, productivity and efficiency. The system enables an electronic site plan to be sent to the machine from the office in real-time, directing the operator where to cut and fill.
Automatic Ripper Control (optional)
A new feature that reduces operator fatigue and decreases wear and tear on the machine. This is done by monitoring the tractor ground speed with the new cab mounted Global Navigation Satellite System (GNSS) to automatically adjust engine speed and ripper depth to minimize track slip.
Autocarry (optional)
Enhances operators productivity by coninuously monitoring ground speed and automatically adjusts blade load.
Cat Grade Control (optional)
Integrates traditional machine control and guidance with machine hardware and software to help improve productivity, usability, reliability and value.
Cat Grade Control software is enhanced to not only automatically guide the blade to the desired design contours, but also integrated with Autocarry to sense and automatically control the load of the blade for improved performance and efficient blade loading in high production dozing applications.
Implement and Steering Controls
Ergonomically designed for ease of operation »Learn More
Suspended Undercarriage Design
Absorbs impact loads, to reduce the shock loads transferred to the undercarriage, by up to 50%.
Bogie Suspension
Bogie suspension conforms closely to the ground providing up to 15 percent more ground contact, especially in uneven terrain. Higher traction means less slippage, better balance, and a smoother ride.
Integrated Carrier Roller Mount
The carrier roller mount is cast into the track roller frame making it easier to add the optional carrier roller in the field, if conditions require it.
Rollers and Idlers
Feature symmetric Duo-Cone™ seals for long sealing life to prevent oil loss and dirt entry. Toric rings maintain performance over a wide range of temperatures.
Roller Frames
Roller frames are tubular to resist bending and twisting, with added reinforcement.
Positive Pin Retention (PPR) Sealed and Lubricated Track
Designed for high-impact and high load applications, the Caterpillar design locks the link to the pin.
Sprocket Segments
Made exclusively of Cat Tough Steel™ for longer wear life and precision machined for fit.
Track Shoes
Track shoes are available in a variety of sizes and styles to match working conditions.
A high efficiency torque converter with fixed stator provides high torque multiplication while shielding the drive train from sudden torque shocks and vibration.
Planetary Power Shift Transmission
Three speeds forward and three speeds reverse, utilizing large diameter, high capacity, oil-cooled clutches.
Modulation system permits fast speed and direction changes.
Modular transmission and differential slide into rear case for servicing ease, even with ripper installed.
Oil-to-water cooler for maximum cooling capacity.
Forced oil flow lubricates and cools clutch packs to provide maximum clutch life.
Differential Steering System
A planetary differential turns the machine by speeding up one track and slowing the other, while maintaining full power to both. The system consists of:
Two planetary gear sets (steering and drive) make up the “dual differential,” which performs the traditional drive function (forward or reverse).
A third planetary gear set, the “equalizing planetary,” resides inside the transmission case. It is connected to the dual differential, which provides a maximum speed difference between the right and left final drives during a turn.
A dedicated variable-displacement steering pump.
A bi-directional, fixed-displacement steering motor.
Drawbar Pull vs. Speed
As loads on the tractor increase, the D9T offers unmatched lugging capability and smooth shifting as the need occurs to change gears under varying loads. Drive train offers excellent runout speeds and accurate steering capability under load.
Enhanced Auto Shift
Enhanced Auto Shift is a new standard feature that improves fuel efficiency by automatically selecting the optimal forward and reverse gear and engine speed combination based upon powertrain load and desired ground speed.
Modular Powertrain
The modular powertrain design permits quick removal and installation of major components such as the engine, transmission and final drives.
Drive Train
Provides maximum efficiency in combination with the C18 engine »Learn More
Mainframe Strength
The D9T mainframe is built to absorb high impact shock loads and twisting forces.
Frame Rails
Full box section, designed to keep components rigidly aligned.
Heavy Steel Castings
Adds strength to the main case, equalizer bar saddle, front cross member and tag-link trunnion.
Top and Bottom Rails
Continuous rolled sections, with no machining or welding, to provide superior mainframe durability.
Pivot Shaft
The D9T pivot shaft runs through the mainframe and connects to the roller frames, allowing independent oscillation. The full-length pivot shaft distributes impact loads throughout the case, reducing the bending stress on the case.
Tag-Link
The Tag-Link brings the blade closer to the machine for more precise dozing and load control.
The Tag-Link design provides solid lateral stability and better cylinder positions for constant break out force, independent of blade height.
Main Case
Elevates the final drives well above the ground level work area to protect them from impact loads, abrasion and contamination.
Structure
Engineered for maximum production and service life »Learn More
Bulldozers
All blades feature a strong box-section design that resists twisting and cracking. Blades are made of high tensile strength steel that stands up to the most severe applications. Heavy moldboard construction and hardened bolt-on cutting edges and end bits add strength and durability.
Semi-Universal Blade – Built for tough applications where penetration is important.
High-Capacity Universal Blade – Maximizes capacity for moving big loads over long distances.
Optional Dual Tilt – Allows the operator to optimize the blade pitch angle.
Cutting Edges and End Bits – Cutting edges are made of DH-2 steel. End bits are made of DH-3™ steel for maximum service life.
Cat Work Tools offer a range of special application blades.
Rippers
Multi-Shank Ripper – Tailors the tractor to the material by using one, two or three shanks.
Single-Shank Ripper – Operator can adjust the shank depth from the seat using an optional single‑shank pin puller. Large one-piece shank is available in deep ripping configuration.
Rear Counterweights
Provide proper tractor balance to maximize dozing production. Recommended if tractor is not equipped with any other rear attachment.
Winches
Several options are available. Contact your Cat dealer.
The new D9T offers a number of sustainable benefits:
Fuel saving features like Enhanced Auto Shift help decrease overall fuel consumption. Decreases in fuel consumption result in a decrease in combustion of carbon, thus reducing greenhouse gases.
Ecology drains allow fluids to be easily captured for recycling or proper disposal.
The D9T is Grade Control Ready for easy installation of machine control and guidance systems like AccuGrade and Cat Grade Control. These systems improve operator productivity, as well as save fuel and wear and tear on the machine. The need for grade checking crews on the ground is eliminated which increases site safety.
Ground level service centers enhance safety for operators and service personnel.
Major components of Cat Track-Type Tractors are built to be rebuilt. The Cat Certified Rebuild program conserves energy and materials by delivering a cost effective second, and even third, life for Cat machines.
This new feature locks out the powertrain and hydraulics to avoid unintentional movement when the operator is mounting and dismounting the machine.
Fender Guard Rails
Standard heavy duty guard rails are strategically placed to aid the operator outside of the cab.
Heavy Duty Steps and Handles
Strategically placed grab handles plus non-slip steps and decking aid operator getting on and off the machine. Primary access/egress path meets specifications outlined in ISO 2867:2006.
Visibility Package (optional)
The D9T offers a visibility package that enhances the operator’s visibility of their surroundings and provides a broader view of the work area. The packages include a WAVS camera system and mirrors inside and outside the cab.
Safety
Important for the most productive business »Learn More
S•O•SSM Analysis
Scheduled Oil Sampling made easier through live sampling ports for the engine oil, hydraulics and coolant.
VIMS 3G
Enables your equipment to provide detailed, up-to-the-minute data about its own health and working conditions by monitoring key temperatures, pressures, and more. The system gathers historical trends, histograms, events and more for off-board analysis. Additional subscription required.
Ground Level Service
The ground level service center mounted on the left fender provides easy access to:
Secondary engine shutoff
Access lighting switch turns on the forward ROPS lights to light the access path to the machine. The lights will stay on until you start the tractor or when a configurable timer expires (10 minute default).
Delayed lighting turns on the forward ROPS lights to light the path when getting off the machine.
Electrical disconnect switch with built in lockout capability
Hour meter
Ok-to-Start
The new Ok-to-Start strategy provides electronic fluid level verification at startup on the powertrain, engine coolant and engine oil systems. All information is available via the Advisor Monitoring System within the cab.
Parts Program
You will find nearly all parts at your dealer parts counter. Cat dealers use a world-wide computer network to find in‑stock parts to minimize machine downtime. Ask about your Cat dealer’s exchange program for major components. This can shorten repair time and lower costs.
Remanufactured Components
Genuine Cat Remanufactured parts save you money. You receive the same warranty and reliability as new products at cost savings of 40 to 70 percent. Components are available for the drive train, engine, and hydraulics.
Serviceability and Customer Support
The Cat dealer network keeps your fleet up and running »Learn More
Standard / Optional Equip.
D9T Standard Equipment
ELECTRICAL
Alternator, 95-amp
Back-up alarm
Batteries (2), 12-volt, 200 amp-hour
Converter, 12-volt, 10-amp and 20 amp
Diagnostic connector
Horn, forward warning
Light, engine compartment
Lighting system, Halogen
Starting receptacle
OPERATOR ENVIRONMENT
Advisor-electronic monitoring system
Air conditioner and heater
Armrest, adjustable
Cab, FOPS
Deactivation switch, hydraulic controls
Decelerator pedal
Governor switch, electronic
Hydraulic system, electronically controlled for bulldozer and ripper control
Mirror, rearview
MP3/IPOD ready
Radio ready, entertainment
ROPS, rollbar
Seat belt, retractable 76 mm (3 in)
Wipers, intermittent low and high speeds
UNDERCARRIAGE
Rollers and idlers, lifetime lubricated
Sprocket rim segments, replaceable
Suspension-type undercarriage
Track adjusters, hydraulic
Track guides
Two-piece master link
POWERTRAIN
Aftercooler, air-to-air
Air filter, with precleaner
Aluminum bar plate cooling system
C18 with ACERT Technology
Controlled throttle shifting
Coolant, extended life
Directional shift management
Engine idle shutdown timer
Ether starting aid, automatic
Fast fuel system
Fuel priming pump, electric
High speed oil change system, engine and powertrain
Muffler
Parking brake, electronic
Prescreener
Separator, water/fuel
Three planet, double-reduction planetary final drives
Torque converter
Transmission, electronic control (ECPC), (3F/3R speeds)
SAFETY AND SECURITY
Fender guard rails
Heavy duty steps and handles
Operator presence detection
OTHER STANDARD EQUIPMENT
CD ROM Parts Book
Ecology drains
Fluid sampling ports
Grade Control Ready
Ground level service center
Vandalism protection (8 caplocks)
D9T Optional Equipment
ELECTRICAL
Lights, supplemental:
GUARDS
Bottom:
Dozer lines
Final drive seals
Fuel tank
Powertrain, rear lower
Powertrain, rear upper
Striker bar, front
Undercarriage
OPERATOR ENVIRONMENT
Cab glass:
Operators arrangements:
Seat:
Visibility package
Window shades
POWERTRAIN
Final drives:
High altitude arrangement
UNDERCARRIAGE
Arrangements:
Tracks, pair, Sealed and Lubricated:
SPECIAL ARRANGEMENTS
High debris
Sound
Stockpile
Waste handling
BULLDOZER ATTACHMENTS
9U Abrasion
9U Blade
9SU Abrasion
9SU Blade
9U Landfill
9SU Landfill
Dual tilt
RIPPER ATTACHMENTS
Counterweight, rear
Drawbar, rear
Multi Shank:
Ripper attachments:
Single Shank:
TECHNOLOGY PRODUCTS
AccuGrade
Autocarry
Cat Grade Control
Terrain for Grading
VIMs with Product Link
OTHER ATTACHMENTS
Heater, engine coolant
Heater, fuel
Low temperature start (includes two additional heavy-duty batteries and additional starting motor)