The R1600G underground loader is designed for high production, low cost-per-ton loading and tramming in underground mining applications. Compact design with agile performance, rugged construction and simplified maintenance ensures excellent productivity, long life and low operating costs.
Engineered for performance, designed for comfort, built to last.
R1600G Underground Mining Loader
Overview
R1600G Underground Mining Loader
The R1600G underground loader is designed for high production, low cost-per-ton loading and tramming in underground mining applications. Compact design with agile performance, rugged construction and simplified maintenance ensures excellent productivity, long life and low operating costs.
Engineered for performance, designed for comfort, built to last.
Specifications
Static Tipping Load Full Turn Lift Arms Horizontal
51809 lb
23500 kg
Breakout Force (SAE)
42505 lb
19280 kg
Weights
Empty
65698 lb
29800 kg
Loaded
88185 lb
40000 kg
Empty – Front Axle
27593 lb
12516 kg
Empty – Rear Axle
38105 lb
17284 kg
Loaded – Front Axle
61729 lb
28000 kg
Loaded – Rear Axle
26456 lb
12000 kg
Transmission
Forward 1
3.1 mph
5 km/h
Forward 2
5.4 mph
8.7 km/h
Forward 3
9.5 mph
15.2 km/h
Forward 4
13.7 mph
22.1 km/h
Reverse 1
3.5 mph
5.7 km/h
Reverse 2
6.2 mph
9.9 km/h
Reverse 3
10.7 mph
17.2 km/h
Reverse 4
14.8 mph
23.8 km/h
Hydraulic Cycle Time
Raise
7.6 Seconds
7.6 Seconds
Dump
1.6 Seconds
1.6 Seconds
Lower, Empty, Float Down
2 Seconds
2 Seconds
Total Cycle Time
11.2 Seconds
11.2 Seconds
Bucket Capacities
Bucket Capacities
4.2-5.9 m3 (5.5-7.7 yd3)
4.2-5.9 m3 (5.5-7.7 yd3)
Dump Bucket – 1
6.3 yd3
4.8 m3
Dump Bucket – 2
5.5 yd3
4.2 m3
Dump Bucket – 3
7.3 yd3
5.6 m3
Dump Bucket – 4
7.7 yd3
5.9 m3
Ejector Bucket
6.3 yd3
4.8 m3
Turning Dimensions
Axle Oscillation
10 Degrees
10 Degrees
Articulation Angle
42.5 Degrees
42.5 Degrees
Inner Clearance Radius*
129.6 in
3291 mm
Outside Clearance Radius*
261.3 in
6638 mm
Tires
Tire Size
18.00 × 25 – 28 PLY STMS L5S
18.00 × 25 – 28 PLY STMS L5S
Service Refill Capacities
Front Differential and Final Drives (with Axle Oil Cooler)
21.1 gal
80 L
Rear Differential and Final Drives (with Axle Oil Cooler)
21.1 gal
80 L
Secondary Fuel Tank (If Equipped)
87.2 gal
330 L
Cooling System
14 gal
53 L
Engine Crankcase with Filter
9.5 gal
36.1 L
Front Differential and Final Drives
18.5 gal
70 L
Fuel Tank
105.7 gal
400 L
Hydraulic Tank
33 gal
125 L
Rear Differential and Final Drives
18.5 gal
70 L
Transmission
12.4 gal
47 L
Standards
Brakes
ISO 3450, AS2958.1, CAN-CSA424.30-M90
ISO 3450, AS2958.1, CAN-CSA424.30-M90
Cab/FOPS
BS EN ISO 3449, SAE J231, AS2294.3
BS EN ISO 3449, SAE J231, AS2294.3
Cab/ROPS
ISO 3471, SAE J1040, AS2294.2, EN13510
ISO 3471, SAE J1040, AS2294.2, EN13510
Benefits & Features
Engine
The Cat® 3176C is a proven engine that delivers reliability and durability. The efficient and powerful engine delivers maximum loading and tramming performance in most demanding mining applications. Complete system integration of the engine and transmission ensures fuel efficiency and smooth operation.
High Torque Rise
Provides unequalled lugging force while digging, tramming and traversing steep grades. Torque rise effectively matches transmission shift points for maximum efficiency and fast cycle times.
Turbocharged and Aftercooled
Air-to-air aftercooling provides improved fuel economy by packing cooler, denser air into cylinders for more complete combustion of fuel and lower emissions.
Electronic Unit Injection
The electronically controlled unit injection fuel system senses operating conditions and regulates fuel delivery for optimum fuel efficiency. The proven high-pressure fuel system provides improved response times and more efficient fuel burn with lower emissions and less smoke.
Pistons
Oil cooled pistons increase heat dissipation and promote longer piston life.
Radiator
Modular radiator with swing-out grill provides easy access for cleaning or repair. Built in sight gauge allows for quick, safe coolant level checks.
Power Train – Engine
The Cat® 3176C engine is built for power, reliability and efficiency. »Learn More
Power Shift Transmission
The Cat four-speed planetary power shift transmission is matched with the 3176C diesel engine to deliver constant power over a wide range of operating speeds.
Robust Design
Designed for rugged underground mining conditions, the proven planetary power shift transmission is built for long life between overhauls.
Torque Converter
High capacity torque converter delivers more power to the wheels for superior power train efficiency.
Electronic Autoshift Transmission
The electronic auto shift transmission increases operator efficiencies and optimizes machine performance. The operator can choose between manual or auto shift modes.
Transmission Neutralizer
Using the left brake pedal, the operator can engage the service brakes and neutralize the transmission, maintaining high engine rpm for full hydraulic flow, enhancing digging and loading functions.
Final Drives
Cat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, double reduction final drives provide high torque multiplication to further reduce drive train stress.
Axles
Heavy duty axles are built rugged for long-life in the most demanding environments.
Oscillating Rear Axle
Oscillating rear axle ensures four-wheel ground contact for maximum traction and stability at all times.
Differential
No spin rear differential reduces tire wear and maximizes traction in uneven terrain.
Brakes
Fully enclosed oil immersed disc brakes incorporate independent service and parking brake pistons. Hydraulic actuated independent circuits provide improved performance and reliability.
Power Train – Transmission
More power to the ground for greater productivity. »Learn More
Hydraulic System
Powerful Cat hydraulics deliver exceptional digging and lifting forces and fast cycle times.
Lift and Tilt System
High hydraulic flow rates provide fast hydraulic cylinder response and powerful lift forces. Large-bore tilt and lift cylinders deliver exceptional strength, performance and durability.
Pilot Controls
Low effort, pilot operated joystick implement control with simultaneous lift and tilt functions optimizes operating efficiency. Optional hydraulic controls enable an ejector bucket to be controlled from a switch on the bucket control joystick.
Steering System
STIC™ control system integrates steering and transmission functions into a single controller for maximum responsiveness and smooth control.
Optional Ride Control
Automatic Ride Control enhances machine ride and performance at speeds above 5 km/h (3 mph).
Cat Hydraulic Hose
Field proven Cat high pressure XT™ hydraulic hose is exceptionally strong and flexible for maximum system reliability and long life in the most demanding conditions. Reusable couplings with O-ring face seals provide superior, leak free performance and prolong hose assembly life.
Hydraulics
Cat hydraulics deliver the power and control to keep material moving. »Learn More
Frame Design
The frame is engineered to withstand extreme forces generated during loading and tramming cycles. A precision manufacturing process ensures every structure is consistently built to high quality. Deep penetration and consistent welds throughout the frame ensures structures are solidly fused to provide a sturdy platform for the linkage and the axles. The bores and the surfaces are precisely machined for perfect alignments for the pins and precision mating surfaces for major components resulting in durable frames that allow complete machine rebuild for 2nd or 3rd life.
Z-Bar Loader Linkage
Proven Z-Bar loader linkage geometry generates powerful breakout force and an increased rack back angle for better bucket loading and material retention. Heavy duty steel lift arms with cast steel cross tube ensures extreme loads encountered during loading and tramming are efficiently dissipated for long service life.
Sealed Pins
Sealed colleted pins are fitted to all bucket and lift arm hinge points for longer pin and bushing life. This reduces maintenance costs and extends service intervals. The sealed joints retain lubrication and prevent contaminant entry.
Hitch
Spread hitch design widens the distance between upper and lower hitch plates to distribute forces and increase bearing life. Thicker hitch plates reduce deflection. The wide opening provides easy service access. Upper and lower hitch pins pivot on roller bearings to distribute horizontal and vertical loads over a greater surface area. Shim adjusted preload reduces maintenance time. An on-board steering frame lock pin is fitted to prevent articulation during maintenance and service.
Structures
Rugged Cat structures – the backbone of the R1600G’s durability. »Learn More
The operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.
Protective Structure
Integral to the cab and frame, the Rollover Protective Structure (ROPS) and the Falling Objects Protective Structure (FOPS), are resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.
Optional Enclosed Cab
Optional sound-suppressed ROPS cab provides a quiet, secure working environment. Large window openings offer excellent visibility in all directions. Enclosed design provides fresh, pressurized, temperature-controlled air circulation with air condition for a more comfortable working environment.
STIC™ Steering and Transmission Integrated Control
STIC™ provides effortless control of the complete mobility of the machine by single controller. Simple side-to-side motion articulates the machine. Directional shifting (forward/neutral/reverse) is controlled using a three position rocker switch. The thumb operated buttons control gear selection.
Dual-Pedal Braking
Dual brake pedals function as a brake and a transmission neutralizer so the operator can maintain high engine rpm for full hydraulic flow and fast cycle times.
Monitoring System
Cat® Electronic Monitoring System (Cat EMS) continuously provides critical machine data to keep the machine performing at top production levels.
Message Center. Three-category warning system alerts operator of abnormal machine health conditions.
Gauge Cluster. Maintains a constant display of vital machine functions.
Speedometer/Tachometer Module. Monitors three systems: engine speed, ground speed and gear indicator.
Pilot Controls
Low-effort pilot operated joystick controls integrate steering, transmission and implement functions for smoother, faster cycles with less operator fatigue.
Suspension Seat
Ergonomic, fully adjustable suspension seat provides optimal operator comfort. Thick cushions reduce pressure on lower back and thighs. Wide, retractable seat belts provide a secure, comfortable restraint.
Operator Comfort
Ergonomically designed for all-day comfort, control and productivity. »Learn More
Buckets
Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications. Underground mining buckets are designed for optimal loadability and structural reliability to help lower your cost-per-ton.
Bucket Selection
Cat underground loader buckets are available in two styles to meet a range of loading, hauling and dumping conditions.
Dump buckets
Ejector buckets
Bucket Capacities
Buckets are available in a range of sizes and capacities to suit most material types and densities.
Optional Wear Packages
Weld-on wear plates in high wear areas are standard. Additional wear packages, including sacrificial wear strips and Cat heel shrouds protect the edges from damage and reduce the need for costly bucket rebuilds.
Optional Cutting Edges
Cat half arrow and cast half arrow cutting edges extend bucket life in high wear applications.
Loader Bucket Systems
Rugged performance and reliability in tough underground mining applications. »Learn More
Service Access
Easy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures.
Ground-Level Access
Allows convenient servicing to all tanks, filters, lubrication points and compartment drains.
Air Filters
Radial seal air filters are easy to change, reducing time required for air filter maintenance.
Sight Gauges
Fluid level checks are made easier with sight gauges.
Diagnostics
Cat Electronic Technician (Cat ET) service tool enables quick electronic diagnosis of machine performance and key diagnostic data for effective maintenance and repairs.
Sealed Electrical Connectors
Electrical connectors are sealed to lock out dust and moisture. Harnesses are covered for protection. Wires are color and number coded for easy diagnosis and repair.
S·O·SSM
S·O·SSM helps avoid minor repairs becoming major ones.
Cat dealers offer solutions, services and products that help lower costs, enhance productivity and manage your operation efficiently. From the selection of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.
Dealer Capability
Cat dealers will provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling to handle your repair and maintenance needs, when and where you need them.
Product Support
When Cat products reach the field, they are supported 24/7 by a worldwide network of reliable and prompt parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running.
Service Support
Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Cat dealers offer a wide range of service plans that will maximize return on your investment, including:
Preventive Maintenance Programs
Diagnostic Programs, such as S·O·SSM and Technical Analysis
Rebuild and Reman Options
Customer Support Agreements
Technology Products
Cat dealers offer a range of advanced technology products designed to improve efficiency, productivity and lower costs.
Operator Training
Today’s complex products require operators have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training to improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve your return on investment.
Application Awareness
Application and site-specific factors, such as: material density, loading position, grades, speeds, and haul road design influence operating and maintenance costs. Your Cat dealer can provide you with the understanding to optimize productivity and the total cost of ownership.
www.cat.com
For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Customer Support
Cat® dealer services keep underground mining equipment productive. »Learn More
Product Safety
Caterpillar has been and continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.
Engine Shut Off Switch
A secondary engine shutoff switch is located at ground level.
Integral ROPS Cab
Integral to the cab and frame, the ROPS is resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.
Brake Systems
Four corner oil-cooled braking system provides excellent control. The service brake system is actuated by modulated hydraulic pressure, while the parking brake function is spring applied and hydraulic released. This system assures braking in the event of loss of hydraulic pressure.
Standard Safety Features
Anti-skid upper deck surfaces, ground level compartment sight gauges, increased visibility, 3-point access to cab and machine, push out safety glass, suspension seat, inertia reel retractable seat belt, lift arm support pins, hot and cold side of engine, steering frame lock, hinged belly guards.
SAFETY.CAT.COM™
For more complete information on safety, please visit http://safety.cat.com.
Safety
Designed with safety as the first priority. »Learn More
Standard / Optional Equip.
R1600G Standard Equipment
ELECTRICAL
Alternator, 95-amp
Battery Disconnect Switch, Ground Level
Circuit Breaker, 80-amp
Corrosive Protection Spray
Diagnostic Connector
Electric Starting, 24-volt
Engine Shutdown Switch
External Lighting System, Front, Rear
Low Maintenance Batteries
Reversing Alarm
Starting and Charging System
OPERATOR ENVIRONMENT
Cat Electronic Monitoring System (Cat EMS)
Electric Horns
Gauges
Pilot Hydraulic Implement Controls, Single Joystick
ROPS/FOPS Structure
Suspension Seat with Retractable Seat Belt
STIC™ Steering
POWER TRAIN
Cat 3176C EUI ATAAC Diesel Engine
Engine Air Intake Precleaner
Technology, 6-Cylinder
Long Life Coolant
SAFR™ Full Hydraulic Enclosed Wet Multiple-Disc Brakes