PL83 Pipelayer

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

PL83 Pipelayer

Cat® Pipelayers have been the standard of the pipeline industry for decades. A worldwide network of Cat dealers, in tune with the special high production needs of pipeliners, supports these durable and dependable machines. Cat Pipelayers are purpose-built to meet the unique demands of pipeline customers. And like every Cat machine, pipelayers are designed for long life, serviceability and rebuild capability to help keep owning and operating costs low. The PL83 answers customer needs for increased lift capacity, enhanced slope capability, ease of operation, performance and transportability.
Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Flywheel Power
310 hp
231 kW
Gross Power
347 hp
259 kW
Benefits & Features
Pipelayer
Integrated, robust components
» Learn More


Operator Station
Designed for Productive Comfort
» Learn More


Implement and Steering Controls
Ergonomically Designed for Ease of Operation
» Learn More


Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Flywheel Power
310 hp
231 kW
Gross Power
347 hp
259 kW
Net Power – SAE J1349
307 hp
229 kW
Bore
5.4 in
137 mm
Stroke
6.75 in
172 mm
Displacement
928 in3
15.2 L
Emissions
U.S. EPA Tier 3, EU Stage IIIA
U.S. EPA Tier 3, EU Stage IIIA
Flywheel Power (Metric)
314 hp
231 kW
Gross Power (Metric)
352 hp
259 kW
Gross Power – ISO 14396 (Metric)
337 hp
248 kW
Gross Power – ISO 14396
333 hp
248 kW
Net Power – EU 80/1269
310 hp
231 kW
Net Power – EU 80/1269 (Metric)
314 hp
231 kW
Net Power – ISO 9249
310 hp
231 kW
Net Power – ISO 9249 (Metric)
314 hp
231 kW
Net Power – SAE J1349 (Metric)
311 hp
229 kW

Transmission

1 Forward
2.1 mph
3.4 km/h
2 Forward
3.8 mph
6.1 km/h
3 Forward
6.6 mph
10.6 km/h
1 Reverse
2.8 mph
4.5 km/h
2 Reverse
5 mph
8 km/h
3 Reverse
8.8 mph
14.2 km/h
1F – Drawbar Pull
139 lbf
618.5 N
2F – Drawbar Pull
76 lbf
338.2 N
3F – Drawbar Pull
42 lbf
186.9 N

Undercarriage

Track Gauge
92 in
2337 mm
Ground Contact Area
8677 in2
5.6 m2
Grouser Height
3 in
78 mm
Length of Track on Ground
12.2 ft
3715 mm
Number of Carrier Rollers
1
1
Number of Rollers (each side)
9
9
Number of Shoes (each side)
48
48
Shoe Type
Moderate Service
Moderate Service
Width of Standard Shoes
30 in
710 mm

Weights

Shipping Weight
85510 lb
38864 kg
Operating Weight
106807 lb
48477 kg

Pipelaying Equipment

Lift Capacity
160000 lb
72575 kg
Planetary Hydraulic Winches – Boom – Boom and Cables, 7.3 m (24 ft)
180.5 ft
55 m
Planetary Hydraulic Winches – Boom – Boom and Cables, 7.3 m (24 ft) Extended
242.8 ft
74 m
Planetary Hydraulic Winches – Boom – Boom and Cables, 8.53 m (28 ft)
205 ft
62.5 m
Planetary Hydraulic Winches – Boom – Boom and Cables, 8.53 m (28 ft) Extended
282.8 ft
86.2 m
Planetary Hydraulic Winches – Boom – Drum Diameter
10 in
254 mm
Planetary Hydraulic Winches – Boom – Drum Length
14 in
355.6 mm
Planetary Hydraulic Winches – Boom – Flange Diameter
20 in
508 mm
Planetary Hydraulic Winches – Boom – Wire Rope Diameter
0.75 in
19 mm
Planetary Hydraulic Winches – Hook – Boom and Cables, 7.3 m (24 ft)
242.8 ft
74 m
Planetary Hydraulic Winches – Hook – Boom and Cables, 7.3 m (24 ft) Extended
242.8 ft
74 m
Planetary Hydraulic Winches – Hook – Boom and Cables, 8.53 m (28 ft)
282.8 ft
86.2 m
Planetary Hydraulic Winches – Hook – Boom and Cables, 8.53 m (28 ft) Extended
282.8 ft
86.2 m
Planetary Hydraulic Winches – Hook – Drum Diameter
10 in
254 mm
Planetary Hydraulic Winches – Hook – Drum Length
14 in
355.6 mm
Planetary Hydraulic Winches – Hook – Flange Diameter
20 in
508 mm
Planetary Hydraulic Winches – Hook – Hook Speed (Raise) with 6 Part Line
72.1 ft/min
22 m/min
Planetary Hydraulic Winches – Hook – Wire Rope Diameter
0.75 in
19 mm
Removable Counterweight 13 Segments – 2 @
662 lb
300 kg
Removable Counterweight 13 Segments – 11 @
1430 lb
650 kg
Total Weight Extendible
23817 lb
10826 kg

Service Capacities

Fuel Tank
108 gal
409 L
Cooling System
24.3 gal
92 L
Hydraulic Tank
26.6 gal
101 L
Crankcase and Filter
10 gal
38 L
Final Drive (each side)
3.4 gal
13 L
Power Train
50 gal
190 L

Standards

Brakes
Brakes meet the standard SAE J/ISO 10265 TIC DOC 2011
Brakes meet the standard SAE J/ISO 10265 TIC DOC 2011
ROPS
Optional ROPS (Rollover Protection Structure) meets the standards SAE J397 OCT95, SAE J1040 MAY94, ISO 3164 1995 and ISO 3471-1
Optional ROPS (Rollover Protection Structure) meets the standards SAE J397 OCT95, SAE J1040 MAY94, ISO 3164 1995 and ISO 3471-1

Lift Capacity

Lift Capacity at Tipping Point – ISO 8813
160000 lb
72575 kg

Hydraulic System

Counterweight (gear)
27.2 gal/min
103 L/min
Implement Pump Output – Max (closed loop)
83.8 gal/min
317 L/min
Relief Valve Setting
6033.6 psi
41600 kPa
Steering Pump Output (closed loop)
86.7 gal/min
328 L/min
Variable Charge Pump Output – Max (open loop)
66.8 gal/min
253 L/min

Operating Specifications

Lifting Capacity
160000 lb
72575 kg

Benefits & Features

Winches

New heavy-duty winch design works with updated machine hydraulics for greater productivity. Boom and hook draw works are driven by independent hydraulic winches. Oil-disc brakes provide smooth operation and positive retention of boom and hook positions. A modular, pin-on design allows for fast replacement and easy field service. Interchangeable parts between hook and boom winch assemblies help reduce cost and downtime. The winch profile has been reduced to enhance visibility and meet critical transport requirements for rail shipment.

Counterweight

New counterweight profile adds more counterweight, increasing lift capacity. Segments are contoured to provide a low center of gravity and enhanced visibility to the front and side. The counterweight is extended hydraulically for improved load balance and clearance. Segments are splined for ease of assembly and disassembly. The PL83 has a rated lift capacity of 72 575 kg (160,000 lb).

Boom

The light weight, durable boom features high tensile strength steel construction for narrow structures and maximum visibility to the work area. Replaceable boom-mount bearings aid serviceability and long life.

Blocks and Hook

Updated block set profile enhances visibility to the pipe and helps take advantage of the full length of the boom. The heavy-lifting components include hook and boom blocks with sleeve bearings, a forged hook with latch and serviceable handle, and ductile iron sheaves. A bolt-on block horn has been added to the front of the machine for convenient storage of the block set during transport.

Drawbar

A robust drawbar tows a wide range of attachments for maximum versatility.
Pipelayer
Integrated, robust components
» Learn More


Caterpillar designs operator stations for maximum productivity. Operator comfort features and excellent visibility all around the machine help operators work more efficiently and contribute to job site safety. Customers may choose an Open Cab (OROPS), an Enclosed Cab with single pane glass, or an Arctic Cab with Dual Pane glass.
  • A Roll Over Protection Structure (ROPS) provides added operator protection with an open or enclosed cab.
  • A more durable access ladder design aids access/egress to the operator station, and can be removed to minimize the machine’s shipping envelope.
  • Additional mirrors further enhance the operator’s visibility all around the machine.
  • Ergonomically designed seat is positioned for enhanced visibility to the trench and for convenient access to key operator control levers and pedals.
  • Monitoring system provides instant feedback on the condition of operating systems and records performance data for diagnostics and to help manage undercarriage wear. The system also features a digital and gauge-type tachometer.
  • 12-volt outlets power devices like cell phones and laptop computers.

Operator Station
Designed for Productive Comfort
» Learn More


Pipelayer Control

Right joystick places all of the boom, hook and counterweight function control in one hand. Low-effort, ergonomically designed control handle allows simultaneous, precise positioning of the load line and boom. 1) Increment/decrement buttons on pipelayer control handle provide continuous adjustable throttle. 2) Thumb rocker controls the counterweight functions. 3) Joystick forward lowers the hook and joystick back raises the hook. Joystick left lowers the boom and joystick right raises the boom. 4) Quick drop control. 5) Rocker switch allows the operator to increase/decrease engine speed to a set level with the touch of a button.

Quick Drop Control

The new quick drop control, when pushed, will allow the load on the hook to free fall to the ground. This control is to be used only in emergency situations where the load must be released immediately.

Dual Brake Pedal Controls

Dual brake pedal controls provide enhanced maneuverability and steering control, especially in slope applications. Brakes are spring applied and hydraulically actuated.

PL83 Steering Control

Dual-twist tiller control with standard differential steering controls direction and degree of turns, forward/reverse shifting, and gear selection in a single control handle. One hand steering enhances operator comfort.
Implement and Steering Controls
Ergonomically Designed for Ease of Operation
» Learn More


The optional enclosed cab is designed by Caterpillar specifically for demanding pipeline applications. The cab is designed to work with the Rollover Protective Structure (ROPS), and is fully insulated with a heater. Air conditioning is available as an option. Glass area is maximized for excellent sight lines around the machine and to the trench to aid productivity and enhance job site safety. A skylight window provides a view to the boom and upper block. The cab includes eight additional halogen lights: three facing forward, two to the rear, two to the boom side and one to the winch side. Wipers provide a clearer view during inclement weather.

Arctic Arrangement

An arctic arrangement equips the pipelayer for optimal performance in arctic conditions. The Arctic Cab has many of the same operator comfort features as the enclosed cab, but adds dual pane windows for cold weather environments. The arrangement also incorporates fluids, final drive and roller seals, and batteries designed to perform in severe cold weather environments.
Enclosed Cab
Designed with Pipeline Productivity in Mind
» Learn More


Engine

The Cat C15 engine with ACERT™ Technology provides the large displacement and high torque rise for the power needed on challenging jobs. Matched to the high-efficiency torque divider and electronically controlled power shift transmission, the C15 ACERT engine will provide years of dependable service.

Constant Net Horsepower

Constant net horsepower maintains high standards of performance and response. The engine automatically adjusts to maintain power output and conversely lowers output when demands are low. This provides significant fuel savings in cooler climates and during long engine idle times typical of pipeline applications.

Planetary Power Shift Transmission

The planetary power shift transmission offers smooth shifting and quick speed and directional changes for maximum productivity. With three speeds forward and three speeds reverse, the transmission utilizes large diameter, high capacity, oil-cooled clutches for long life. An oil-to-water cooler facilitates maximum cooling capacity, and forced oil flow lubricates and cools clutch packs for long life.

PL83 Differential Steering System

A planetary differential turns the machine by speeding up one track and slowing the other, while maintaining full power to both. This contributes to superior maneuverability, as well as enhanced slope capability. Differential steering also aids performance in soft underfoot conditions because both tracks are powered during turns. The low effort steering tiller aids ease of operation.
Engine and Power Train
Powerful Efficiency
» Learn More


The Pipelayer main frame is engineered to handle the most demanding applications. The mainframe is built to absorb high impact shock loads and twisting forces, and full box section frame rails are designed to keep components rigidly aligned. Heavy steel castings add strength to the main case, center saddle and front cross member for outstanding durability. Top and bottom rails are continuous rolled sections, with no machining or welding, to provide superior mainframe durability. The final drives are elevated well above the ground level work area to protect them from impact loads, abrasion and contaminants. Caterpillar uses robotic welding techniques in the assembly of the case and frames. The deep penetration and consistency of robotic welding insures quality for long life and durability.
Structure
Underlying Strength
» Learn More


The PL83 features a non-suspended, Cat elevated sprocket undercarriage. Track roller frame length has been increased by 128 mm (5.03 in), and the rear idler has been moved down and rearward, resulting in more track on the ground to enhance machine stability, especially on steep slopes. Undercarriage components are built for long life and ease of serviceability. Rollers and idlers feature Duo-Cone™ seals to help prevent oil loss and dirt entry. Tubular roller frames resist bending and twisting, with added reinforcement where operating loads are highest. Cat Tough Steel™ sprocket segments are precision machined after heat treat for proper fit. Segments can be removed or replaced without breaking the track. Pipelayer track is designed for high-impact and high load applications. The Positive Pin Retention Sealed and Lubricated Track is an exclusive Caterpillar design that locks the link to the pin for enhanced service life. Track shoes help optimize the machine for performance in demanding underfoot conditions. The PL83 is equipped with 762 mm (30 in) medium service track shoes with sealed and lubricated track (48 sections).
Undercarriage
Engineered for Performance
» Learn More


Cat Product Link*

Remote monitoring with Product Link improves overall fleet management effectiveness. Product Link is deeply integrated into machine systems. Events and diagnostic codes, as well as hours, fuel, idle time and other detailed information are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working and idle time, fuel level and more. *Product Link licensing not available in all areas.

Load Monitor Ready

The PL83 is Load Monitor Indicator (LMI) ready from the factory and can accept regional LMI systems. New hydraulic circuitry, integrated mounting hardware and the ready-mount power supply makes system installation simple. The LMI ready hydraulic system enables installation without opening the hydraulic system thus preventing contamination.
Integrated Technologies
Solutions to Make Work Easier and More Efficient
» Learn More


  • Fuel efficient engine, and power saving features like constant net horsepower, help save fuel to reduce costs and lower emissions.
  • Technologies like Product Link help improve overall efficiency, save fuel and fluids, and reduce equipment wear and tear.
  • Longer service intervals help reduce parts and fluids consumption.
  • Ecology drains make draining fluids more convenient and help prevent spills.
  • Major components are built to be rebuilt, eliminating waste and saving customers money by giving the machine and/or major components a second – and even third – life.

Sustainability
Thinking Generations Ahead
» Learn More


Grouped service points and easy maintenance contribute to increased machine up-time for greater productivity and reduced costs.

Easy Diagnostics

The machine monitoring system provides instant feedback on the condition of operating systems, utilizing a three level warning system. The system can easily be upgraded by flashing software.

Service Access

  • For ease of servicing, all regular engine maintenance points are easily reached through the left-hand engine compartment.
  • Engine doors are equipped with door handles and keyed locks for better protection.
  • Enlarged service panel doors provide easier access to all maintenance locations.
  • Remote-mounted fuel and hydraulic filters located within easy reach.
  • Optional fast fill fuel tank available.
  • Hydraulic oil, pivot shaft oil and washer fluid levels are conveniently monitored using a sight gauge.
  • Fuel tank fill, hydraulic oil sight gauge, fuel tank water and sediment drain and S·O·SSM sampling ports are conveniently grouped within easy reach on the back of the machine.
  • Pressure taps are grouped to allow for quick monitoring of the hydraulic system, and have ground-level access through the left service access door.

Cooling Package

Cores and fan are accessible from ground level, with grill doors that are easily removed for cleaning and maintenance. The core is also easily accessed from the back through the engine compartment. The radiator fill cap for engine coolant refill is located on top of the hood.

Ecology Drains

Ecology drains provide a convenient method for draining fluids that saves time and helps prevent spills. They are included on the radiator (coolant), hydraulic tank and engine oil change.
Serviceability
More Productivity, Less Cost
» Learn More


Job site safety is a key concern for pipeline customers, and Cat pipelayers are designed with features to help protect people in and around the machine.
  • A Roll Over Protection Structure (ROPS) provides added operator protection with an open or enclosed cab.
  • New winch profile and additional mirrors provide even greater visibility around the machine.
  • Increased undercarriage length and repositioned rear idler enhance slope capability.
  • PL83 pipelayers are Load Monitor Indicator (LMI) ready to help operators monitor loads for enhanced job site safety and efficiency.
  • Grab handles help personnel maintain three points of contact while servicing.
  • Updated quick drop release conveniently located near right-hand controls.

Safety
Designed with Protection in Mind
» Learn More


Cat dealers excel at providing parts availability and equipment service to even the most remote areas. With more than 10,000 service technicians employed in over 3,000 Cat dealer locations around the world, Cat parts and service resources and capabilities are beyond compare. – Manage costs with preventive maintenance programs like Custom Track Service, S·O·SSM analysis, and guaranteed maintenance contracts. – Stay productive with best-in-class parts availability. Cat dealers can even help you with operator training to help you boost your profits. And when it’s time for machine replacement, your Cat dealer can help you save even more with Genuine Cat Reman parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent for power train and hydraulic components.
Renowned Cat Dealer Support
When Uptime Counts
» Learn More


Standard / Optional Equip.

PL83 Standard Equipment

ELECTRICAL
Alarm, backup
Batteries, 4, maintenance free heavy duty
Converter, 12V, 10 amp with 1 outlet
Diagnostic connector
Horn, forward warning
Lights, 2 front, 2 rear
Starting receptacle
OPERATOR ENVIRONMENT
Armrest, adjustable
Deactivation switch, hydraulic controls
Horn
Hour meter
Governor switch, electronic
Key start, single
Monitoring system, electronic warning system with temperature gauges for coolant, power train oil and hydraulic oil
Pedal, decelerator
Pedals, dual brake
Seat, vinyl suspension
Seat belt, retractable
Service indicator, air cleaner
Steering control, twist tiller with touch shift, differential
Storage compartment
PIPELAYING EQUIPMENT
Block and hook with latch
Counterweights, extendible segmented
Drawworks, hydraulic actuated and controlled
Hook with latch
POWER TRAIN
Advanced Modular Cooling System (AMOCS)
Aftercooler, air-to-air (ATAAC)
C15 ACERT diesel engine with EUI (Electronic Unit Injection)
Coolant, extended life with protection to –37° C (–34° F)
Electric starting, 24 volt
Fan, suction, hydraulically driven
Filter, air with electronic service indicator
Final drives, four planet, double reduction planetary
Fuel priming pump, electric
Muffler
Parking brake, electronic
Precleaner, stratta-tube dust ejector
Prescreener
Starting aid, ether
Torque divider
Transmission, electronically-controlled powershift, 3F-3R speeds
Transmission control module, electronic
Turbocharger, wastegate
Water separator
UNDERCARRIAGE
Carrier roller
Frame, 9-roller tubular track roller frame
Hydraulic track adjusters
Master links, two piece
Non-suspended undercarriage
Rollers and idlers, lifetime lubricated
Sprocket rim segments, replaceable
Track adjusters, hydraulic
Track guiding guards
760 mm (30 in) medium service grouser with sealed and lubricated track (48 section) PPR
OTHER STANDARD EQUIPMENT
Bumper, front with towing device
Drawbar, heavy duty
Ecology drains – Engine oil, coolant, hydraulic oil, torque converter, fuel tank, power train case and transmission
Enclosures, perforated engine
Guard, hinged bottom
Guard, hinged radiator
Hood, perforated engine
Hydraulics, independent steering and work tool pumps
Hydraulic system, pilot operated for hook, boom and counterweight control
Oil cooler, hydraulic
Parts book, CD ROM
Product Link ready
S·O·SSM sampling ports
Steering, electronically controlled power differential
Vandalism protection for fluid compartments

PL83 Optional Equipment

POWER TRAIN
Drains, ecology, power train
PRODUCT LINK
Product Link PL321, none
Product Link PL321, Satellite
Product Link PL321, Cellular
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com