ModelWidthCapacityGET
»  458mm (18in) General Purpose
18 in
458 mm

0.33 yd3
0.25 m3

J250
J250

»  600mm (24in) General Purpose
24 in
600 mm

0.39 yd3
0.3 m3

J250
J250

»  610mm (24in) General Purpose Coupler
24 in
610 mm

0.55 yd3
0.42 m3

K80
K80

»  610mm (24in) General Purpose Coupler
24 in
610 mm

0.39 yd3
0.3 m3

J250
J250

»  617mm (24in) General Purpose
24 in
617 mm

0.46 yd3
0.35 m3

K80
K80

»  750mm (30in) General Purpose
30 in
750 mm

0.52 yd3
0.4 m3

J250
J250

»  770mm (30in) General Purpose
30 in
770 mm

0.61 yd3
0.47 m3

K80
K80

»  267-6217
30 in
787 mm

0.4 yd3
0.31 m3

J225
J225

»  914mm (36in) General Purpose Coupler
36 in
914 mm

0.95 yd3
0.73 m3

K80
K80

»  915mm (36in) General Purpose Coupler
36 in
915 mm

0.68 yd3
0.52 m3

J250
J250

»  922mm (36in) General Purpose
36 in
922 mm

0.8 yd3
0.61 m3

K80
K80

»  1057mm (42in) General Purpose
42 in
1057 mm

0.82 yd3
0.63 m3

J250
J250

»  1067mm (42in) General Purpose Coupler
42 in
1067 mm

0.84 yd3
0.64 m3

J250
J250

»  1209mm (48in) General Purpose
48 in
1209 mm

0.97 yd3
0.74 m3

J250
J250

»  239-2571
63.98 in
1625 mm

1.96 yd3
1.5 m3

J400
J400

»  251-6957
78 in
1981 mm

4.39 yd3
3.34 m3

K110
K110

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com