501/501HD Track Harvester

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

501/501HD Track Harvester

Cat® track harvesters are equipped with dependable Cat engines, load sensing hydraulics and factory installed attachments. The forward-mounted cab and rear engine placement give the operator excellent visibility over the entire harvest area. The unique front entry cab allows for easy entry and exit and the cab tilts for servicing. The telescoping boom’s V-shaped bottom extends the life of the wear pads and minimizes side-to-side movement as the boom telescopes in and out.
Specifications

Engine

Gross Power
163 hp
122 kW
Engine Model
Cat® C6.6 ACERT™ Tier 3
Cat® C6.6 ACERT™ Tier 3
Gross Power @ 1,800 rpm
163 hp
122 kW
Benefits & Features
Power Train
Exceptional Power and Fuel Efficiency
» Learn More


Hydraulics
Continuous, Reliable and Responsive Control
» Learn More


Operator Station
Comfort and Convenience to Keep People Productive
» Learn More


Specifications

Engine

Gross Power
163 hp
122 kW
Engine Model
Cat® C6.6 ACERT™ Tier 3
Cat® C6.6 ACERT™ Tier 3
Gross Power @ 1,800 rpm
163 hp
122 kW

Hydraulic System

Hydraulic System Pressure
5000 psi
344 bar
Hydraulic Oil Flow @ 2,200 rpm
81 gal/min
307 L/min
Pump Size – Carrier and Implement
8.54 in3
140 cm3

Operating Specifications

Max Reach w/ Head
27 ft
8.23 m
Maximum Tractive Effort
43400 lb
193 kN
Swing Speed
7 RPM
7 RPM
Swing Torque
30388 ft-lb
41200 N·m
Travel Speed – High
1.9 mph
3 km/h
Travel Speed – Low
1.1 mph
1.8 km/h

Service Refill Capacities

Cooling System
6.25 gal
23.6 L
Engine Oil
4 gal
15 L
Hydraulic System
60 gal
227 L
Hydraulic Tank
60 gal
228 L
Swing Drive
1 gal
3.78 L
Fuel Tank
100 gal
378 L

Weights

Operating Weight w/o Head
40000 lb
18000 kg
Operating Weight (without attachment)
40000 lb
18000 kg

Standards

FOPS/OPS/ROPS
Cab meets FOPS/OPS/ROPS requirements
Cab meets FOPS/OPS/ROPS requirements

Undercarriage

Number of Rollers
2 upper, 8 lower
2 upper, 8 lower
Track Length
156 in
3960 mm
Final Drives
709BC
709BC
Ground Clearance
26 in
660 mm
Size/Pitch (D-5 size)
7.5 in
190 mm
Track Gauge
88 in
2235 mm

Reach

Fixed Linkage Boom Reach to Pin
19.85 ft
6.05 m
Telescopic Boom Reach to Pin
26 ft
7.93 m

Power Train

Displacement
403 in3
6.6 L
Engine Model
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™
Gross Power @ 1,800 rpm
163 hp
122 kW
Rated Power @ 2,200 rpm
156 hp
116.5 kW
Torque – max
504 ft-lb
683 N·m

Operating Weights

Ground Pressure (standard pads)
7.11 psi
49 kPa
Operating Weight with Attachment (est.)
45000 lb
20411 kg
Operating Weight without Head
40000 lb
18000 kg

Boom System

Fixed Linkage Lift Capacity, Gross – max reach
8500 lb
3856 kg
Fixed Linkage Reach – max
19.8 ft
6.04 m
Reach with Dangle Head on Telescopic Boom
27 ft
8.23 m
Reach with PF-48 Fixed Head on Fixed Linkage
23.3 ft
7.1 m
Telescopic Boom Lift Capacity, Gross – max reach
5071 lb
2300 kg
Telescopic Boom Reach – max
26 ft
7.93 m

Shipping Dimensions*

Height
136 in
3454 mm
Width
112 in
2840 mm

Benefits & Features

Cat C6.6 Engine

The Cat C6.6 engine with ACERT™ Technology gives exceptional power and fuel efficiency, while meeting Tier 3, Stage IIIA emission requirements. This engine includes electronic governing, cold mode start strategy, automatic altitude compensation, electronic diagnostics and fault monitoring.

Exceptional Cooling Capability

A side by side antifreeze, hydraulic, and charge air cooling package allows efficient heat rejection. The cooling package is located away from the harvesting front where less debris and dust exposure minimizes cleaning requirements.

Cold Climate Capability

A thermal bypass in the hydraulic cooler line allows for quicker cold weather warm up of components by diverting oil back to the tank until the temperature of the oil requires cooling. An optional cold weather starting aid heats engine antifreeze and circulates it through the engine, hydraulic tank, and cab for easier start ups.

Large Fuel Carrying Capacity

The 378 L (100 gal) fuel capacity allows extended operating shifts and includes a lockable compartment lid for security.
Power Train
Exceptional Power and Fuel Efficiency
» Learn More


Hydraulic Pump is Powerful, Responsive, Quiet

Designed for continuous, efficient and reliable operation, the harvester’s axial piston hydraulic pump meets stringent requirements for noise, efficiency, controllability and durability.

Valves are Load Sensing, Pressure Compensated

The valve system has proven reliability in forestry applications with its fuel efficient load sensing pressure compensated technology. Each section is designed specifically for the flow and pressure of the function, therefore optimizing machine functionality and fuel efficiency. Ramped and proportional carrier functions save mechanical wear and tear on structures. Hydraulic valve configurations are available for operating either fixed or dangle style harvesting heads.

Automated control system

The IQAN computer based control system provides precise control of machine functions through fully proportional hydraulic valves.

Electric Hydraulic Oil Fill Pump

The hydraulic oil site gauge provides easy visibility to know when hydraulic oil needs to be added. An easy accessible service hose allows hydraulic oil to be pumped through the hydraulic filtering system and into the tank. This reduces maintenance time and helps to maintain oil cleanliness requirements.
Hydraulics
Continuous, Reliable and Responsive Control
» Learn More


Safe Front Entry System

The unique front entry cab allows for easy and safe access onto the track frame. Foot pedals are attached to the door to swing out of the way and are deactivated when the door is open. The reverse slope front window keeps snow and debris from falling onto the window. Accumulated moisture can be removed with the front window wiper/washer.

Unobstructed Visibility

The engineered cab forward and rear engine design gives exceptional operator visibility, including to the boom side of the cab, so that potential trees to be harvested can be seen without swinging the cab for required visibility.

IQAN-MD3 control system

The carrier control system provides full function graphics display for easy monitoring of machine parameters. Operators can enter individual response preferences to customize the joystick controls.

Heated Air Suspension Seat

The heated air suspension seat features lumbar support and neck rests that provide optimum comfort. Armrests are adjustable in all directions and angles for full arm support, a reinforced seat structure designed for track machines absorbs added shock loads and optional four-way seat isolator provides additional vibration dampening.

Channeled Air Flow System

A 40,000 BTU air conditioning and heater system includes channeled air flow to louvered vents for full coverage of the operator and defrosting/defogging of windows. An automatic control system maintains consistent temperature for a constant comfort level.

Molded Consoles and Headliner

The molded consoles and headliner incorporated storage compartments and trays eliminate cab clutter. Two 12-volt power points provide flexibility in mounting additional electric and electronic equipment.
Operator Station
Comfort and Convenience to Keep People Productive
» Learn More


Strong X Body Design

The full length of the track frames are tied to the car body for strength and durability when maneuvering amongst stumps and rocks. The high walker design provides excellent ground clearance.

Easy to Clean

The rounded upper surfaces of the track frames shed dirt and debris for easier cleaning and reduced wear.

Integral Track Guards/Guides

Full length track guards provide complete chain support on uneven ground for reduced wear.

Final Drives

High torque final drives provide the carrier with a 1.1 to 1 tractive effort to weight ratio for easy mobility in the woods while maintaining good speed to efficiently navigate from tree to tree.

Rollers

The 2 top rollers and 8 bottom rollers are identical for parts commonality.

Engine Mounted Behind Boom

The rear mounted engine provides effective counter balance for lift capabilities at full reach.

Tanks Mounted in Counterweight

Fuel and hydraulic tanks are incorporated into the rear counterweight for increased balance on a low tail swing carrier.

Wide Boom Mounting Base

The base of the boom has been widened to provide the strength required for side loads when pulling trees out of the standing forest.

Heavy Duty Guarding

The engine and hydraulic compartments are well protected from falling debris and have sloped surfaces for easy cleaning.
Structures and Undercarriage
Built to Work in Rugged Environments
» Learn More


Fixed Linkage Boom

The fixed linkage boom provides 7.1 m (23.3 ft) reach to the tree with a PF-48 fixed head.

Telescopic Boom

The telescopic boom for dangle heads provides 8.2 m (27 ft) reach to the tree. The 5 sided “V” bottom stick design provides increased strength for higher lift capacity and extended wear pad life for long serviceability.

Steel Tube Lines

Steel tube hydraulic lines provide extended life and dissipate heat. Cover plates on the stick booms protect pipes from damage.
Boom and Stick
Made for High Stress and Long Service Life
» Learn More


Attachments

From thinning to final cut harvesting, a selection of harvesting heads are available, including fixed and dangle styles.
Versatility
Work Tool Options to Meet Your Needs
» Learn More


ACERT Technology, Fuel Economy

Based on ongoing testing, the fuel economy of Cat engines with ACERT Technology is 3 to 5 percent better than current competing technologies. This fuel economy is directly related to the complete combustion of fuel due to the integration between the electronic control that monitors conditions, the air management system that controls air volume and the fuel injection system that delivers the amount of fuel as needed.

Designed for Forest Applications

The undercarriages are specifically designed for harvesting applications, providing the strength and durability that allows for a long service life. Engine and hydraulic canopies are durable to withstand working in the woods, and their sloped designs allow for easy shedding of debris for simplified cleaning.

Automatic Idle Down

The harvester control system includes an automatic engine idle down feature to reduce fuel consumption during periods of inactivity.
Owning and Operating Costs
Proven Best Investment
» Learn More


Rear Mounted Fuel and Hydraulic Tanks

The fuel and hydraulic tanks are located within the counterweight, allowing the entire side of the machine to be opened to access the complete hydraulic system from pump to valves.

Forward Tilting Cab

The forward tilting cab allows easy access for under cab components and provides a platform for engine service.

Easy Fluid Changes

An electric refill pump to add oil into the hydraulic tank maintains system cleanliness by passing all oil through the filtering system.

Boom Grease Lines

Booms have grease lines extending from all pivot points down to the base of the main boom for on ground service.

Hinged Covers

The covers over the engine and hydraulic components open for easy access, and feature sloping surfaces for easy cleaning.

Debris Shedding Track Frames

The upper surfaces of the track frames are sloped for easier cleaning of dirt and debris.
Serviceability
Easy to Maintain. Easy to Service.
» Learn More


Caterpillar is known the world over for the quality of customer support from its dealer network – the industry’s best. No matter where you are, the expertise of a Cat dealer is always nearby. Your local Cat dealer is your forestry consultant who can recommend the machines, work tools and services to maximize your operation and provide the support to keep you at top productivity.
  • 24-hour parts availability, where and when you need them, to minimize expensive downtime.
  • Customer Support Agreements to lower your operating costs.
  • State-of-the-art diagnostic programs, such as S·O·SSM oil analysis, inspection services and trend reporting to help avoid unscheduled repairs.
  • Financing programs for buying, renting or leasing Cat equipment.
  • Cat insurance to cover equipment losses from theft, collision, flood, upset or overturn, fire, vandalism and more.
  • Product Link to manage your equipment fleet through remote monitoring.
For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.
Customer Support
Ready to Help. Anytime. Anywhere.
» Learn More


Structures

Major structures and components are built to be rebuilt, reducing waste and replacement costs.

ACERT™ Technology

ACERT™ Technology reduces engine emissions at point of combustion with less moving parts for lower operating costs.
Sustainability
Reducing Environmental Impacts
» Learn More


Standard / Optional Equip.

501HD Standard Equipment

ELECTRICAL
12V system
Master disconnect
Circuit breaker protection
150 Amp alternator
Two 12V maintenance free batteries
Full lighting package – 12 cab mounted halogen light fixtures
IQAN programmable control system
MD3 full color graphics display screen
OPERATOR ENVIRONMENT
Pressurized OPS-FOPS-ROPS cab
Dual joystick control
Reverse slope windshield
Skylight
Seat belt
Isolation mountings
Tinted 12.7 mm (1/2 in) polycarbonate windows
Heated air suspension seat
40,000 BTU AC/Heater system with auto temp control
Window defroster vents
Two 12V power points
Dome light
Radio ready – includes speakers and AM/FM antennae
Cup holder
Front entry door
Travel alarm
Electric cab tilt
Fire extinguisher mounting pad
3 escape routes
POWER TRAIN
Cat C6.6 ACERT™ engine meets Tier 3 emissions requirements
Infinitely variable travel speed
49° C (120° F) ambient temperature cooling package
Removable debris screen
Swing out A/C condenser
378 L (100 gal) fuel tank
Fuel water separator
HYDRAULICS
140 cc (8.54 in3) variable displacement pump
Closed circuit load sensing valves
228 L (60 gal) hydraulic tank
Electric hydraulic oil fill pump
UNDERCARRIAGE
Fully guarded forestry duty high walker undercarriage
8 lower rollers, 2 upper rollers
Rock guard – shoe supports
610 mm (24 in) DG grouser pads with mud and snow relief
Relief sprockets
2 speed track motors
Automatic track brakes
Interchangeable upper and lower rollers
Heavy duty “D” tow rings
BOOMS AND STICKS
Fixed boom arrangement with 3 bar linkage
Telescopic boom arrangement with “V” bottom design
ANTIFREEZE
50% concentration extended life coolant

501HD Optional Equipment

TRACK SYSTEMS
610 mm (24 in) SG grouser pads with mud and snow relief
760 mm (30 in) DG grouser pads with mud and snow relief
OTHER EQUIPMENT
AM/FM/CD/Satellite Radio receiver
Sun shades
Five above door HID work lights
Four way seat isolator
Cold weather engine coolant and hydraulic tank warm up system
Harvesting heads
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com