R1700G Underground Mining Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

R1700G Underground Mining Loader

The R1700G underground loader is designed for high production, low cost-per-ton loading and tramming in underground mining applications. Compact design with agile performance, rugged construction and simplified maintenance ensures excellent productivity, long life and low operating costs. Engineered for performance, designed for comfort, built to last.
Specifications

Engine

Engine Model
Cat® C11 ACERT™
Cat® C11 ACERT™
Rated Power
1800 RPM
1800 RPM
Gross Power – SAE J1995
353 hp
263 kW
Benefits & Features
Power Train – Engine
The Cat® C11 engine is built for power, reliability and efficiency.
» Learn More


Power Train – Transmission
More power to the ground for greater productivity.
» Learn More


Hydraulics
Cat hydraulics deliver the power and control to keep material moving.
» Learn More


Specifications

Engine

Engine Model
Cat® C11 ACERT™
Cat® C11 ACERT™
Rated Power
1800 RPM
1800 RPM
Gross Power – SAE J1995
353 hp
263 kW
Bore
5.1 in
130 mm
Stroke
5.5 in
140 mm
Displacement
680 in3
11.1 L
Gross Power – SAE J1995
241/263 kW (323/353 hp)
241/263 kW (323/353 hp)
Gross Power – SAE J1995 (1st-3rd gear/4th gear)
241/263 kW (323/353 hp)
241/263 kW (323/353 hp)
Net Power – 80/1269/EEC
218/241 kW (293/323 hp)
218/241 kW (293/323 hp)
Net Power – ISO 9249
218/241 kW (293/323 hp)
218/241 kW (293/323 hp)
Net Power – SAE J1349
218/241 kW (293/323 hp)
218/241 kW (293/323 hp)
Net Power – SAE J1349 (1st-3rd gear/4th gear)
218/241 kW (293/323 hp)
218/241 kW (293/323 hp)

Operating Specifications

Nominal Payload Capacity
27558 lb
12500 kg
Gross Machine Operating Weight
115745 lb
52500 kg
Nominal Payload Capacity – Tramming
30865 lb
14000 kg
Nominal Payload Capacity – Truck Loading
27558 lb
12500 kg
Static Tipping Load Straight Ahead Lift Arms Horizontal
70065 lb
31781 kg
Static Tipping Load Full Turn Lift Arms Horizontal
57995 lb
26306 kg
Breakout Force (SAE)
46051 lb
20885 kg

Weights

Empty
84878 lb
38500 kg
Loaded
112436 lb
51000 kg
Loaded – Tramming
115743 lb
52500 kg
Empty – Front Axle
37346 lb
16940 kg
Empty – Rear Axle
47532 lb
21560 kg
Loaded – Front Axle
81741 lb
37077 kg
Loaded – Rear Axle
30695 lb
13923 kg

Transmission

Forward 1
2.9 mph
4.7 km/h
Forward 2
5.2 mph
8.3 km/h
Forward 3
8.9 mph
14.3 km/h
Forward 4
15 mph
24.1 km/h
Reverse 1
3.3 mph
5.4 km/h
Reverse 2
5.8 mph
9.4 km/h
Reverse 3
10.2 mph
16.4 km/h
Reverse 4
15.7 mph
25.3 km/h

Hydraulic Cycle Time

Raise
6.8 Seconds
6.8 Seconds
Dump
2.9 Seconds
2.9 Seconds
Lower, Empty, Float Down
2.4 Seconds
2.4 Seconds
Total Cycle Time
12.1 Seconds
12.1 Seconds

Bucket Capacities

Bucket Capacity
4.6-8.8 m3 (6.0-11.5 yd3)
4.6-8.8 m3 (6.0-11.5 yd3)
Dump Bucket – 1
6 yd3
4.6 m3
Dump Bucket – 2
6.5 yd3
5 m3
Dump Bucket – 3 (Standard Bucket)
7.5 yd3
5.7 m3
Dump Bucket – 4
8.6 yd3
6.6 m3
Dump Bucket – 5
9.5 yd3
7.3 m3
Dump Bucket – 6
11.5 yd3
8.8 m3
Ejector Bucket
7.3 yd3
5.6 m3

Turning Dimensions

Axle Oscillation
8 Degrees
8 Degrees
Articulation Angle
44 Degrees
44 Degrees
Inner Clearance Radius**
127.1 in
3229 mm
Outside Clearance Radius**
270.8 in
6878 mm

Tires

Tire Size
26.5 × 25 36 PLY STMS L5S
26.5 × 25 36 PLY STMS L5S

Service Refill Capacities

Front Differential and Final Drives (with Axle Oil Cooler)
23.8 gal
90 L
Rear Differential and Final Drives (with Axle Oil Cooler)
23.8 gal
90 L
Secondary Fuel Tank (If Equipped)
111 gal
420 L
Cooling System
16.6 gal
63 L
Engine Crankcase with Filter
8.98 gal
34 L
Front Differential and Final Drives
16.1 gal
61 L
Fuel Tank
150.5 gal
570 L
Hydraulic Tank
33 gal
125 L
Rear Differential and Final Drives
16.1 gal
61 L
Transmission
12.4 gal
47 L

Standards

Brakes
ISO 3450, AS2958.1, CAN-CSA424.30-M90
ISO 3450, AS2958.1, CAN-CSA424.30-M90
Cab/FOPS
BS EN ISO 3449, SAE J231, AS2294.3
BS EN ISO 3449, SAE J231, AS2294.3
Cab/ROPS
ISO 3471, SAE J1040, AS2294.2, EN13510
ISO 3471, SAE J1040, AS2294.2, EN13510

Benefits & Features

Engine

The Cat® C11 engine with ACERT™ Technology is U.S. EPA Tier 3 and EU Stage III compliant. It features efficient fuel management for quick response, high productivity and exceptional service life. A new, sculptured cylinder block provides greater strength and lighter weight.

High Torque Rise

Provides unequalled lugging force while digging, tramming and traversing steep grades. Torque rise effectively matches transmission shift points for maximum efficiency and fast cycle times.

Radiator

Modular radiator with swing-out grill provides easy access for cleaning or repair. Built in sight gauge allows for quick, safe coolant level checks.

Pistons

Oil cooled pistons increase heat dissipation and promote longer piston life.

ADEM™ IV System

Controls the fuel injector solenoids and monitors fuel injection. This system provides automatic altitude compensation and air filter restriction indication.

Turbocharged and Aftercooled

Air-to-air aftercooling provides improved fuel economy by packing cooler, denser air into cylinders for more complete combustion of fuel and lower emissions.

Electronic Unit Injection (EUI)

Proven high-pressure, direct injection fuel system electronically monitors operator demands and sensor inputs to optimize engine performance.

Design Construction

Caterpillar designed one-piece cast iron block provides maximum strength and durability.
Power Train – Engine
The Cat® C11 engine is built for power, reliability and efficiency.
» Learn More


Power Shift Transmission

The Cat four-speed planetary power shift transmission is matched with the Cat® C11 engine to deliver constant power over a wide range of operating speeds.

Robust Design

Designed for rugged underground mining conditions, the proven planetary power shift transmission is built for long life between overhauls.

Torque Converter

High capacity torque converter delivers more power to the wheels for superior power train efficiency.

Electronic Autoshift Transmission

The electronic auto shift transmission increases operator efficiency and optimizes machine performance. The operator can choose between manual or auto shift modes.

Transmission Neutralizer

Using the left brake pedal, the operator can engage the service brakes and neutralize the transmission, maintaining high engine rpm for full hydraulic flow, enhancing digging and loading functions.

Final Drives

Cat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, double reduction final drives provide high torque multiplication to further reduce drive train stress.

Axles

Heavy duty axles are built rugged for long-life in the most demanding environments.

Oscillating Rear Axle

Oscillating rear axle ensures four-wheel ground contact for maximum traction and stability at all times.

Differential

No spin rear differential reduces tire wear and maximizes traction in uneven terrain.

Brakes

Fully enclosed oil immersed disc brakes incorporate independent service and parking brake pistons. Hydraulic actuated independent circuits provide improved performance and reliability.
Power Train – Transmission
More power to the ground for greater productivity.
» Learn More


Hydraulic System

Powerful Cat hydraulics deliver exceptional digging and lifting forces and fast cycle times.

Lift and Tilt System

High hydraulic flow rates provide fast hydraulic cylinder response and powerful lift forces. Large-bore tilt and lift cylinders deliver exceptional strength, performance and durability.

Pilot Controls

Low effort, pilot operated joystick implement control with simultaneous lift and tilt functions optimizes operating efficiency. Optional hydraulic controls enable an ejector bucket to be controlled from a switch on the bucket control joystick.

Steering System

STIC™ control system integrates steering and transmission functions into a single controller for maximum responsiveness and smooth control.

Optional Ride Control

The optional ride control system uses a nitrogen filled oil accumulator in the hydraulic lift circuit to act as a shock absorber for the bucket and lift arms. The lift arm and bucket response to movement is dampened over rough ground, reducing fore and aft pitch, improving cycle times and load retention. A smoother, more comfortable ride gives operators the confidence to travel at higher speeds during load and carry operations.

Cat Hydraulic Hose

Field proven Cat high pressure XT™ hydraulic hoses are exceptionally strong and flexible for maximum system reliability and long life in the most demanding conditions. Reusable couplings with O-ring face seals provide superior, leak free performance and prolong hose assembly life.
Hydraulics
Cat hydraulics deliver the power and control to keep material moving.
» Learn More


Frame Design

The frame is engineered to withstand extreme forces generated during loading and tramming cycles. A precision manufacturing process ensures all structures are consistently built to high quality. Deep penetration and consistent welds throughout the frame ensures structures are solidly fused to provide a sturdy platform for the linkage and the axles. The design and manufacturing quality of Cat LHD frames have been proven by our customers, many of whom reuse frames during machine rebuilds to get 2nd and 3rd lives out of their LHD’s.

Z-Bar Loader Linkage

Proven Z-Bar loader linkage geometry generates powerful breakout force and an increased rack back angle for better bucket loading and material retention. Heavy duty steel lift arms with cast steel cross tube ensures extreme loads encountered during loading and tramming are efficiently dissipated for long service life.

Sealed Pins

Sealed colleted pins are fitted to all bucket and lift arm hinge points for longer pin and bushing life. This reduces maintenance costs and extends service intervals. The sealed joints retain lubrication and prevent contaminant entry.

Hitch

Spread hitch design widens the distance between upper and lower hitch plates to distribute forces and increase bearing life. Thicker hitch plates reduce deflection. The wide opening provides easy service access. Upper and lower hitch pins pivot on roller bearings to distribute horizontal and vertical loads over a greater surface area. Shim adjusted preload reduces maintenance time. An on-board steering frame lock pin is fitted to prevent articulation during maintenance and service.
Structures
Rugged Cat structures – the backbone of the R1700G’s durability.
» Learn More


The operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.

Protective Structure

Integral to the cab and frame, the Rollover Protective Structure (ROPS) and the Falling Objects Protective Structure (FOPS), are resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.

Optional Enclosed Cab

Optional sound-suppressed ROPS cab provides a quiet, secure working environment. Large window openings offer excellent visibility in all directions. Enclosed design provides fresh, pressurized, temperature-controlled air circulation for a more comfortable working environment.

STIC™ Steering and Transmission Integrated Control

STIC™ provides effortless control of the machine by a single controller. Simple side-to-side motion articulates the machine. Directional shifting (forward/neutral/reverse) is controlled using a three position rocker switch. The thumb operated buttons control gear selection.

Dual-Pedal Braking

Dual brake pedals function as a brake and a transmission neutralizer so the operator can maintain high engine rpm for full hydraulic flow and fast cycle times.

Monitoring System

Cat® Electronic Monitoring System (Cat EMS) continuously provides critical machine data to keep the machine performing at top production levels.
  • Message Center. Three-category warning system alerts operator of abnormal machine health conditions.
  • Gauge Cluster. Maintains a constant display of vital machine functions.
  • Speedometer/Tachometer Module. Monitors three systems: engine speed, ground speed and gear indicator.

Pilot Controls

Low-effort pilot operated joystick controls integrate steering, transmission and implement functions for smoother, faster cycles with less operator fatigue.

Suspension Seat

Ergonomic, fully adjustable suspension seat provides optimal operator comfort. Thick cushions reduce pressure on the operator’s lower back and thighs. Wide, retractable seat belts provide a secure, comfortable restraint.
Operator Comfort
Ergonomically designed for all-day comfort, control and productivity.
» Learn More


Buckets

Aggressive Cat bucket designs deliver unmatched productivity in the most demanding applications. Underground mining buckets are designed for optimal loadability and structural reliability to increase productivity and help lower your cost-per-ton.

Bucket Selection

Cat underground loader buckets are available in standard and high penetration configurations to meet a range of loading, hauling and dumping conditions.

Bucket Capacities

Buckets are available in a range of sizes and capacities to suit most material types and densities.

Wear Packages

Weld-on wear plates in high wear areas are standard. Additional wear packages are available, including sacrificial wear strips and Cat heel shrouds, protect the edges from damage for longer bucket life and reduce the need for costly bucket rebuilds.

Cutting Edges

Cat half arrow and cast half arrow cutting edges extend bucket life in high wear applications.
Buckets
Rugged performance and reliability in tough underground mining applications.
» Learn More


Service Access

Easy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures.

Ground-Level Access

Allows convenient servicing to all tanks, filters, lubrication points and compartment drains.

Air Filters

Radial seal air filters are easy to change, reducing time required for air filter maintenance.

Sight Gauges

Fluid level checks are made easier with sight gauges.

Diagnostics

Cat Electronic Technician (Cat ET) service tool enables quick electronic diagnosis of machine performance and key diagnostic data for effective maintenance and repairs.

Sealed Electrical Connectors

Electrical connectors are sealed to lock out dust and moisture. Harnesses are covered for protection. Wires are color and number coded for easy diagnosis and repair.

Scheduled Oil Sampling

S·O·SSM helps avoid minor repairs becoming major ones.
Serviceability
More time for production.
» Learn More


Cat dealers offer solutions, services and products that help lower costs, enhance productivity and manage your operation efficiently. From the selection of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.

Dealer Capability

Cat dealers will provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling to handle your repair and maintenance needs, when and where you need them.

Product Support

When Cat products reach the field, they are supported 24/7 by a worldwide network of reliable and prompt parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running.

Service Support

Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Cat dealers offer a wide range of service plans that will maximize return on your investment, including:
  • Preventive Maintenance Programs
  • Diagnostic Programs, such as Scheduled Oil Sampling and Technical Analysis
  • Rebuild and Reman Options
  • Customer Support Agreements

Technology Products

Cat dealers offer a range of advanced technology products designed to improve efficiency, productivity and lower costs.

Operator Training

Today’s complex products require operators have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training to improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve your return on investment.

Application Awareness

Application and site-specific factors, such as: material density, loading position, grades, speeds, and haul road design influence operating and maintenance costs. Your Cat dealer can provide you with the understanding to optimize productivity and the total cost of ownership.

www.cat.com

For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Customer Support
Cat® dealer services keep underground mining equipment productive.
» Learn More


Product Safety

Caterpillar has been and continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.

Engine Shut Off Switch

A secondary engine shutoff switch is located at ground level.

Integral ROPS Cab

Integral to the cab and frame, the ROPS is resiliently mounted to the frame to isolate the operator from vibration for a more comfortable ride.

Brake Systems

Four corner oil-cooled braking system provides excellent control. The service brake system is actuated by modulated hydraulic pressure, while the parking brake function is spring applied and hydraulic released. This system assures braking in the event of loss of hydraulic pressure.

Standard Safety Features

Anti-skid upper deck surfaces, ground level compartment sight gauges, increased visibility, 3-point access to cab and machine, push out safety glass, suspension seat, inertia reel retractable seat belt, lift arm support pins, hot and cold side of engine, steering frame lock, hinged belly guards.

SAFETY.CAT.COM™

For more complete information on safety, please visit http://safety.cat.com.
Safety
Designed with safety as the first priority.
» Learn More


Standard / Optional Equip.

R1700G Standard Equipment

ELECTRICAL
Alternator, 95-amp
Battery Disconnect Switch, Ground Level
Corrosive Protection Spray
Diagnostic Connector
Electric Starting, 24-volt
Engine Shutdown Switch
External Lighting System, Front, Rear
Low Maintenance Batteries
Reversing Alarm
Starting and Charging System
OPERATOR ENVIRONMENT
Cat Electronic Monitoring System (Cat EMS)
Electric Horns
Gauges
Pilot Hydraulic Implement Controls, Single Joystick
ROPS/FOPS Structure
Suspension Seat With Retractable Seat Belt
STIC™ Steering
POWER TRAIN
Cat C11 ATAAC Diesel Engine with ACERT™ Technology, 6-Cylinder
Long Life Coolant
SAFR™ Full Hydraulic Enclosed Wet Multiple-Disc Brakes
Planetary Powershift Transmission with Automatic Shift Control, 4 Speed Forward/4 Speed Reverse
Engine Air Intake Precleaner
Torque Converter
Transmission Neutralizer
Fuel Priming Aid
Crossflow Radiator
OTHER STANDARD EQUIPMENT
Bucket Positioner, Return To Dig
Catalytic Exhaust Purifier/Muffler Group
Engine and Transmission Belly Guards
Fenders, Front, Rear
Firewall
Hardox 450 Bucket Lip
Rear Frame Protection Wear Bars 100 × 50 mm (4 × 2 in)
Semi Centralized Lubrication Points
Swing Out Radiator Grill
Tires, 26.5 × 25 36-Ply STMS L5S

R1700G Optional Equipment

Alternative Tire Arrangements
Automatic Lube System
Auxiliary Start Receptacle
Brake Light
Brake Pressure Gauges
Brake Release Arrangements
Bucket Heel Shrouds
Bucket Sacrificial Wear Strip Package
Centralized Lube System, Manual
Draw Bar Attachment, Bolt-on
Electronic Access Module
Enclosed Operators Station
Air Conditioning
Pressurizer
Dome Light
Radio Ready
Fast Fill System
Coolant
Engine
Fuel
Hydraulic
Transmission
Fire Extinguishers
Fire Suppression System
Front Light Protectors
Heater, Air Conditioning
Oil Sample Adapters
Payload Control System (PCS)
Remote Control Interface Kit
Reversible Steering
Ride Control System
Seat Covers
Secondary Steering System
Service Tools
Tee Seat
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com