GS-4548SN

Overview & Specifications

Overview & Specifications

General Specifications

Capacity
0.19 ft
0.69 m
Cylinder Bore
4 in
101.6 mm
Cylinder Rod
2.5 in
63.5 mm
Rotator
R-50
R-50
Weight
1600 lb
725.7 kg
Loader Model
559/2384, 569/2410, 579/2414
559/2384, 569/2410, 579/2414
Use
Loading, Slashing, Pine Delimbing, Hardwood Delimbing
Loading, Slashing, Pine Delimbing, Hardwood Delimbing
Jaw Width
20.8 in
528.32 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com