33P

Overview & Specifications

Overview & Specifications

General Specifications

Capacity
0.33 ft
1.2 m
Cylinder Bore
3.5 in
88.9 mm
Cylinder Rod
2 in
50.8 mm
Rotator
R-18
R-18
Weight
764 lb
346.5 kg
Loader Model
2124
2124
Use
Loading
Loading
Jaw Width
19.8 in
502.92 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com