20SW

Overview & Specifications

Overview & Specifications

General Specifications

Cylinder Bore
3.5 in
88.9 mm
Cylinder Rod
1.75 in
44.45 mm
Weight
628 lb
284.9 kg
Loader Model
2124
2124
Use
Loading
Loading
Jaw Width
20.5 in
520.7 mm
Capacity
6.5 ft3
0.18 m3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com