312-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
315
315
Weight
494 lb
224 kg
Lift Eye Rated Capacity
22050 lb
10000 kg
Lift Eye Inside Diameter
1.5 in.
38 mm
Overall Coupler Width
15 in.
381 mm
Pin Spread - Min
13.58 in.
345 mm
Pin Spread - Max
16.54 in.
420 mm
Pin Diameter - Front
2.56 in.
65 mm
Pin Diameter - Rear
2.56 in.
65 mm
Face Spread - Min
8.54 in.
225 mm
Face Spread - Max
11.06 in.
281 mm
Face Spread - Max w/ Spacers
12.16 in.
309 mm

Related Equipment

312E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com