315-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
315
315
Weight
707 lb
357 kg
Lift Eye Rated Capacity
22050 lb
10000 kg
Lift Eye Inside Diameter
1.5 in.
38 mm
Overall Coupler Width
18.11 in.
460 mm
Pin Spread - Min
14.76 in.
375 mm
Pin Spread - Max
18.78 in.
477 mm
Pin Diameter - Front
2.76 in.
70 mm
Pin Diameter - Rear
2.76 in.
70 mm
Face Spread - Min
10.8 in.
274 mm
Face Spread - Max
13.27 in.
337 mm
Face Spread - Max w/ Spacers
14.37 in.
365 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com