B-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
B
B
Weight
833 lb
378 kg
Lift Eye Rated Capacity
22050 lb
10000 kg
Lift Eye Inside Diameter
2.17 in.
55 mm
Overall Coupler Width
20.16 in.
512 mm
Pin Spread - Min
17.13 in.
435 mm
Pin Spread - Max
20.47 in.
520 mm
Pin Diameter - Front
3.16 in.
80.2 mm
Pin Diameter - Rear
3.16 in.
80.2 mm
Face Spread - Min
12.32 in.
313 mm
Face Spread - Max
12.87 in.
327 mm
Face Spread - Max w/ Spacers
14.45 in.
367 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com