CB-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
CB
CB
Weight
1111 lb
504 kg
Lift Eye Rated Capacity
22050 lb
10000 kg
Lift Eye Inside Diameter
1.97 in.
50 mm
Overall Coupler Width
23.23 in.
590 mm
Pin Spread - Min
17.44 in.
443 mm
Pin Spread - Max
20.67 in.
525 mm
Pin Diameter - Front
3.55 in.
90.2 mm
Pin Diameter - Rear
3.55 in.
90.2 mm
Face Spread - Min
13.66 in.
347 mm
Face Spread - Max
14.61 in.
371 mm
Face Spread - Max w/ Spacers
16.18 in.
411 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com