DB-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
DB
DB
Weight
1230 lb
558 kg
Lift Eye Rated Capacity
22050 lb
10000 kg
Lift Eye Inside Diameter
1.97 in.
50 mm
Overall Coupler Width
23.07 in.
586 mm
Pin Spread - Min
18.98 in.
482 mm
Pin Spread - Max
23.82 in.
605 mm
Pin Diameter - Front
3.94 in.
100.2 mm
Pin Diameter - Rear
3.55 in.
90.2 mm
Face Spread - Min
13.62 in.
346 mm
Face Spread - Max
14.37 in.
365 mm
Face Spread - Max w/ Spacers
17.13 in.
435 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com