TB-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
TB
TB
Weight
1836 lb
833 kg
Lift Eye Rated Capacity
44100 lb
20000 kg
Lift Eye Inside Diameter
2.44 in.
62 mm
Overall Coupler Width
27.28 in.
693 mm
Pin Spread - Min
21.85 in.
555 mm
Pin Spread - Max
24.8 in.
630 mm
Pin Diameter - Front
4.34 in.
110.2 mm
Pin Diameter - Rear
3.94 in.
100.2 mm
Face Spread - Min
17.28 in.
439 mm
Face Spread - Max
17.95 in.
456 mm
Face Spread - Max w/ Spacers
18.62 in.
473 mm

Related Equipment

  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com