VB-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
VB, VB2
VB, VB2
Weight
2706 lb
1227 kg
Lift Eye Rated Capacity
44100 lb
20000 kg
Lift Eye Inside Diameter
2.44 in.
62 mm
Overall Coupler Width
33.82 in.
859 mm
Pin Spread - Min
22.64 in.
575 mm
Pin Spread - Max
25.39 in.
645 mm
Pin Diameter - Front
4.34 in.
110 mm
Pin Diameter - Rear
3.94 in.
100 mm
Face Spread - Min
19.41 in.
493 mm
Face Spread - Max
20.87 in.
530 mm
Face Spread - Max w/ Spacers
22.01 in.
560 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com