HB-Linkage

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Linkage
HB, HB2
HB, HB2
Weight
4601 lb
1842 kg
Lift Eye Rated Capacity
66140 lb
30000 kg
Lift Eye Inside Diameter
2.52 in.
64 mm
Overall Coupler Width
34.33 in.
872 mm
Pin Spread - Min
22.83 in.
580 mm
Pin Spread - Max
27.95 in.
710 mm
Pin Diameter - Front
4.72 in.
120 mm
Pin Diameter - Rear
4.33 in.
110 mm
Face Spread - Min
21.3 in.
542 mm
Face Spread - Max
21.69 in.
551 mm
Face Spread - Max w/ Spacers
22.87 in.
581 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com