MP30 CC

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight (housing, jaw and bracket)
8190 lb
3850 kg
Weight (jaw only)
2780 lb
1260 kg
Arm Torque - Fully Open
926978 lb ft
1257 kN·m
Arm Torque - Fully Closed
559574 lb ft
759 kN·m
Jaw Depth
35 in
890 mm
Length
110.2 in
2800 mm
Height
78 in
1980 mm
Width
39.8 in
1010 mm
Fixed Jaw width
15 in
380 mm
Max. Jaw opening
38.4 in
975 mm
Cutter Length
20.5 in
520 mm
Cycle time (open, close, open)
6.5 Seconds
6.5 Seconds
Crushing Force - at tooth-jaw tip
140 Sh Ton
1250 kN
Crushing Force - at cutter tip
208 Sh Ton
1850 kN
Crushing Force - at primary blade
460 Sh Ton
4100 kN
Cutting Circuit, hyd. Max Op. Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Max. Oil Flow
79 gal/min
300 L/min
Rotation Circuit, hyd. Max Op. Pressure
2030 psi
14000 kPa
Rotation Circuit, hyd. Max. Oil Flow
11 gal/min
40 L/min

Related Equipment

349E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com