MP40 CC

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight (housing, jaw and bracket)
14045 lb
6370 kg
Weight (jaw only)
4915 lb
2230 kg
Arm Torque - Fully Open
1368509 lb ft
1855 kN·m
Arm Torque - Fully Closed
796930 lb ft
1081 kN·m
Jaw Depth
43.3 in
1100 mm
Length
137.8 in
3500 mm
Height
92.1 in
2340 mm
Width
46.5 in
1180 mm
Fixed Jaw width
18.1 in
460 mm
Max. Jaw opening
50.4 in
1280 mm
Cutter Length
23.6 in
600 mm
Cycle time (open, close, open)
7.5 Seconds
7.5 Seconds
Crushing Force - at tooth-jaw tip
168 Sh Ton
1500 kN
Crushing Force - at cutter tip
247 Sh Ton
2200 kN
Crushing Force - at primary blade
494 Sh Ton
4400 kN
Cutting Circuit, hyd. Max Op. Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Max. Oil Flow
106 gal/min
400 L/min
Rotation Circuit, hyd. Max Op. Pressure
2030 psi
14000 kPa
Rotation Circuit, hyd. Max. Oil Flow
22 gal/min
80 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com