MP15 CR

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
4430 lb
2010 kg
Weight of Jaw
1390 lb
630 kg
Force Primary Blade Center
236 Sh Ton
2100 kN
Jaw Depth
27.6 in
700 mm
Length
86.6 in
2200 mm
Jaw Opening
28 in
710 mm
Cutter Length
7.9 in
200 mm
Cycle
5 Seconds
5 Seconds
Force at Tooth Tip
79 Sh Ton
700 kN
Force At 2nd tooth
107 Sh Ton
950 kN
Cutting Circuit, hyd. Max Op Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Max Oil flow
40 gal/min
150 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com