MP20 CR

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
5865 lb
2660 kg
Weight of Jaw
2050 lb
930 kg
Force Primary Blade Center
326 Sh Ton
2900 kN
Jaw Depth
30.3 in
770 mm
Length
92.5 in
2350 mm
Jaw Opening
33.5 in
850 mm
Cutter Length
10.2 in
260 mm
Cycle
6 Seconds
6 Seconds
Force at Tooth Tip
107 Sh Ton
950 kN
Force At 2nd tooth
152 Sh Ton
1350 kN
Cutting Circuit, hyd. Max Op Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Max Oil flow
53 gal/min
200 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min

Related Equipment

324E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com