MP30 CR

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
8510 lb
3860 kg
Weight of Jaw
2800 lb
1270 kg
Force Primary Blade Center
427 Sh Ton
3800 kN
Jaw Depth
36.2 in
920 mm
Length
102 in
2770 mm
Jaw Opening
41.3 in
1050 mm
Cutter Length
10.2 in
260 mm
Cycle
6.5 Seconds
6.5 Seconds
Force at Tooth Tip
140 Sh Ton
1250 kN
Force At 2nd tooth
197 Sh Ton
1750 kN
Cutting Circuit, hyd. Max Op Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Max Oil flow
79 gal/min
300 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com