988H Large Wheel Loader Millyard Arrangements

Overview

Specifications

Benefits & Features

Overview

988H Large Wheel Loader Millyard Arrangements

In the harsh environment of a millyard application, you need a wheel loader designed for the job. Since 1963, the Cat® Large Wheel Loaders have helped more customers than any other manufacturer’s model in this wheel loader size class. Read on to learn more about how Cat log loaders deliver sustainable productivity, fuel efficiency, serviceability, reliability and versatility.
Specifications

Engine

Net Power
532 hp
393 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Gross Power
555 hp
414 kW
Benefits & Features
Productivity
Improving your bottom line
» Learn More


Fuel Efficiency
Minimizing costs
» Learn More


Reliability
Maximizing uptime, long life – it’s what you expect from your Cat Wheel Loader
» Learn More


Specifications

Engine

Net Power
532 hp
393 kW
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Gross Power
555 hp
414 kW
Net Power – ISO 9249
501 hp
373 kW
Gross Power – ISO 3046-2
520 hp
388 kW
Bore
5.7 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1104.5 in3
18.1 L
Net Power – EEC 80/1269
501 hp
373 kW
Net Power – ISO 14396
532 hp
393 kW

Operating Specifications

Operating Weight
128328 lb
58330 kg
Attachment Type
Cat Logging Forks
Cat Logging Forks
Hinge Pin Height, Unloaded
16.11 ft
4909 mm
Overall Length
40.9 ft
12465 mm
Tipping Load – Articulated 37°
65740 lb
29819 kg
Tipping Load – Straight
75702 lb
34338 kg
Turning Radius at SAE Carry
30.36 ft
9253 mm

Transmission

Converter Drive – Forward 4
22.3 mph
36 km/h
Direct Drive – Forward 4
24 mph
38.6 km/h
Converter Drive – Forward 1
4.2 mph
6.7 km/h
Converter Drive – Forward 2
7.3 mph
11.8 km/h
Converter Drive – Forward 3
12.9 mph
20.8 km/h
Converter Drive – Reverse 1
4.7 mph
7.6 km/h
Converter Drive – Reverse 2
8.4 mph
13.5 km/h
Converter Drive – Reverse 3
14.7 mph
23.7 km/h
Direct Drive – Forward 1
Lock-up disabled
Lock-up disabled
Direct Drive – Forward 2
7.7 mph
12.3 km/h
Direct Drive – Forward 3
13.6 mph
21.9 km/h
Direct Drive – Reverse 1
4.9 mph
7.9 km/h
Direct Drive – Reverse 2
8.8 mph
14.1 km/h
Direct Drive – Reverse 3
15.6 mph
25.1 km/h

Service Refill Capacities

Fuel Tank
188 gal
712 L
Cooling System
27.2 gal
103 L
Crankcase
15.9 gal
60 L
Transmission
18.5 gal
70 L
Differentials and Final Drives – Front
49 gal
186 L
Differentials and Final Drives – Rear
49 gal
186 L
Hydraulic System (factory fill)
124.2 gal
470 L
Hydraulic System (tank only)
70.5 gal
267 L

Axles

Maximum Single-Wheel Rise and Fall
22.4 in
568 mm
Front
Fixed
Fixed
Rear
Oscillating ±13°
Oscillating ±13°

Brakes

Brakes
Meet SAE/ISO 3450:1996
Meet SAE/ISO 3450:1996

Cab

Cab – ROPS/FOPS
Meets SAE and ISO standards
Meets SAE and ISO standards
Sound Performance
Meets ANSI, SAE and ISO standards
Meets ANSI, SAE and ISO standards

Steering

Steering
Meets SAE and ISO standards
Meets SAE and ISO standards
Total Steering Angle
74 Degrees
74 Degrees

Benefits & Features

Purpose Built Linkage

The 988H log loader arrangement includes a purpose built linkage designed to optimize machine performance for the log loading application. Larger lift and tilt cylinders with extra counterweight allow the machine to unload an on-highway truck with a single pass. Third valve hydraulics allow for top clamp operation to secure the log load. The optional Ride Control attachment cushions the lift arms when operating with a log load, improving operator comfort and productivity.

Positive Flow Control (PFC)

PFC has concurrent pump and valve control and a force feedback system that keeps displacement where it is required for optimized pump control. By optimizing pump control, hydraulic oil flow is proportionate to implement lever stroke. The benefits include:
  • Lowered fuel consumption
  • Improved hydraulic response, giving the operator a better feel and control of the forks
  • Improved power efficiency and lower system heat

Productivity
Improving your bottom line
» Learn More


Auto Idle Kickdown

If an operator is not actively operating a machine for a period of time, the AIK system will temporarily reduce engine speed to save fuel. The system will automatically resume the engine speed at the previous setting when the operator engages the implement control pod, the F-N-R switch or the STIC steer.

Idle Shutdown

The engine will automatically shut down after the machine has been in a safe idling state for an extended amount of time. The operator in the cab will be audibly and visually warned before the system shuts down.

Impeller Clutch Torque Converter (ICTC) and Rimpull Control System

ICTC combined with the RCS allows the operator maximum flexibility in modulating rimpull. Left brake pedal modulates rimpull from 100 to 25 percent for reduced tire slippage and wear. After 25 percent is achieved, further pedal travel applies the brakes. RCS reduces the potential for wheel slippage without reducing the hydraulic efficiency. An in-cab switch allows the operator to set a percentage of maximum rimpull to meet operating conditions. Four settings are available, and operators can set rimpull at 60, 70, 80 or 90 percent.

Torque Converter Lock-Up Clutch

A lock-up clutch torque converter provides direct drive efficiency which translates into improved fuel economy in a millyard application.
Fuel Efficiency
Minimizing costs
» Learn More


Structures

Cat Large Wheel Loader structures are designed with superior durability for multiple machine rebuilds by combining the use of robotic welding and castings in critical high stress areas. More than 80 percent of the machine structure is robotically welded to provide highly consistent welds and increased strength. Castings are also used in several areas to increase strength by helping spread the loads and reduce the number of parts.

Front Frame and Rear Frame

Highly engineered and a field proven combination, Cat Large Wheel Loaders use high strength plates and castings which distribute loads and increase structural robustness. A key differentiator from other manufactures machines is the box section rear frame and box section loader tower. The box section absorbs tensional forces generated in a loading cycle, maintaining alignment for hitch pins and driveline. The box shaped loader tower resists shock and torsional loads, maintaining hitch and loader linkage pin alignment, maximizing pin life.

Axle-Shaft, Oil Disc Brakes

These brakes are adjustment free, fully hydraulic and completely sealed. Disc face grooves provide cooling even when brakes are applied for a longer component life. Location of brakes allow for improved serviceability. The axle shaft brake design allows for brake service while leaving the final drive intact. Axle-shaft brakes require less force by operating on the low torque side of the axle. Combined with improved axle oil circulation for increased cooling, the oil-enclosed, multiple disc brake design improves durability.
Reliability
Maximizing uptime, long life – it’s what you expect from your Cat Wheel Loader
» Learn More


Entry and Exit

Getting on and off the machine is one of the leading causes of injury on a job site. Cat Large Wheel Loaders have a number of features to ensure your operator gets safely on and off the machine. Cat Large Wheel Loaders include primary and secondary stairwell exits, punch stamped tread plates, ground level nighttime stairwell light switch, full perimeter railings on upper platforms, side platform emergency egress and toe kicks and optional roading fenders.

Rearview Camera

With the new optional rearview camera, visibility is greatly enhanced. The camera is located in a pocket on the grill to protect it from damage and the elements. The camera can be set to activate only when the transmission is in reverse to help eliminate distractions in the cab, especially when in dark environments.

Visibility

Cat Large Wheel Loaders offer a number of standard and optional features to enhance job site visibility. Standard and optional features include long life LED lights, articulated wiper/washer system with intermittent features, optional rear vision camera, optional high intensity discharge lights, optional warning beacon and optional turn signals. The rearview camera display can accommodate up to three cameras which can be configured in a variety of ways by your local Cat dealer. Object detection kits are also available through your local Cat dealer.
Safety
Built to protect you
» Learn More


Optional Swing Out Radiator Fan

The optional swing out radiator fan provides for easy access to the radiator cores for easy cleaning and inspection.

Auto Reversing, Hydraulically Driven Demand Fan

The demand fan automatically adjust fan speed for optimal cooling, resulting in reduced power draw on the engine, better fuel efficiency and more power for hydraulics and rimpull. The fan reverses automatically at preset intervals to remove debris from the inlet screen. It can also be reversed manually from the cab.

Component Access

Swing out doors on both sides of the engine compartment provide easy access to the engine oil dipstick and filler spout, S∙O∙SSM ports, fuel filters air conditioner compressor, engine oil filters, alternators, starting receptacle, air filter service indicator, cooler fill and ether starting aid. There are also ground level viewable sight gauges on all major systems and centralized remote pressure taps.

Shutdown and Lockout Features

An electrical disconnect switch and hydraulic lockout switch allow service technicians to perform maintenance while the machine stays static. Other shutdown or lockout devices include ground level engine shutdown and ground level steering hitch lock lever.
Serviceability
Easy to maintain. Easy to service.
» Learn More


Best-in-Class Working Environment

A comfortable operator is a productive operator, which is why Caterpillar has designed the 988H with a best-in-class working environment for this size wheel loader class.
  • Ergonomic controls are fully adjustable and designed for low-effort comfort. Switches and controls for various systems are located within easy reach of the operator.
  • Caterpillar Monitoring System (EMS-III) provides information on machine’s major components. This includes gauge displays for the fuel tank level; temperature gauges for the engine coolant, torque converter and hydraulic oil; tachometer analog gauge with digital readout for gear selection and ground speed and a monitoring system.
  • Optional features are available for improved visibility. These options include a rear vision camera to clearly monitor movement behind the wheel loader and high intensity discharge (HID) lights for greater visibility at night.

Operator Comfort
Best-in-class working environment
» Learn More


Forks and Buckets

Millyard and Logging Forks are designed to move wood in the millyard. Woodchip Buckets are designed with performance characteristics to bring productivity and fuel efficiency to load-and-carry work in the yard.

Millyard Forks

A single top clamp closes down between the tines, allowing individual logs to be picked and placed with ease. An open, high visibility design allows operators to see the job at hand, work faster and more efficiently.

Logging Forks

Dual top clamps close down to the tine tips, their curvature maximizes carry capacity. Built to match the task of unloading trucks. An open, high visibility design allows operators to see the job at hand, work faster and more efficiently.

Woodchip Buckets

Extra capacity and loading characteristics make this bucket style perfect for handling woodchips. Available in direct pin on models or for use with the Cat Quick Coupler System.

Cat Full Width Forks

Dual top clamps are connected to allow maximum capacity while still closing between the tines allowing partial loads to be handled.
Versatility
Work Tool options to meet your needs
» Learn More


Selection

Cat dealers can help customers compare and choose the right machine for their business.

Financing

Cat dealers offer financing options to meet a variety of needs.

Operation

Improve operating technique for better productivity and profit with the latest Cat dealer training resources.

Product Support

Cat dealers are with customers every step of the way with unsurpassed worldwide parts support, trained technicians and customer support agreements.

Cat Product Link

Cat Product Link enables convenient remote monitoring of equipment. Get usable information to keep jobs on schedule, maintain machine health and reduce fleet owning and operating costs.
  • Simplify fleet management and monitor machine use
  • Link all machines regardless of brands
  • Three levels of insight to meet specific business requirements.

Customer Support
Count on Cat dealers for business solutions
» Learn More


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com