MP15 PS

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
4630 lb
2100 kg
Weight of Jaw
1585 lb
720 kg
Force Primary Blade Center
247 Sh Ton
2200 kN
Jaw Depth
26.4 in
670 mm
Length
88.6 in
2250 mm
Jaw Opening
28.7 in
730 mm
Cutter Length
7.9 in
200 mm
Cycle
5 Seconds
5 Seconds
Force at Tooth Tip
84 Sh Ton
750 kN
Force at 2nd Tooth
112 Sh Ton
1000 kN
Cutting Circuit, hyd. Max. Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
40 gal/min
150 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com