MP20 PS

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
6105 lb
2770 kg
Weight of Jaw
2290 lb
1040 kg
Force Primary Blade Center
337 Sh Ton
3000 kN
Jaw Depth
31.5 in
800 mm
Length
96.5 in
2450 mm
Jaw Opening
35 in
890 mm
Cutter Length
7.9 in
200 mm
Cycle
6 Seconds
6 Seconds
Force at Tooth Tip
112 Sh Ton
1000 kN
Force at 2nd Tooth
146 Sh Ton
1300 kN
Cutting Circuit, hyd. Max. Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
53 gal/min
200 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min

Related Equipment

324E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com