MP30 PS

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
8995 lb
4080 kg
Weight of Jaw
3285 lb
1490 kg
Force Primary Blade Center
539 Sh Ton
4800 kN
Jaw Depth
38.2 in
970 mm
Length
116.1 in
2950 mm
Jaw Opening
15.4 in
390 mm
Cutter Length
7.9 in
200 mm
Cycle
6.5 Seconds
6.5 Seconds
Force at Tooth Tip
141 Sh Ton
1250 kN
Force at 2nd Tooth
174 Sh Ton
1550 kN
Cutting Circuit, hyd. Max. Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
79 gal/min
300 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com