MP40 PS

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
14835 lb
6730 kg
Weight of Jaw
5710 lb
2590 kg
Force Primary Blade Center
618 Sh Ton
5500 kN
Jaw Depth
46 in
1170 mm
Length
143.7 in
3650 mm
Jaw Opening
19.7 in
500 mm
Cutter Length
9.8 in
250 mm
Cycle
7.5 Seconds
7.5 Seconds
Force at Tooth Tip
168 Sh Ton
1500 kN
Force at 2nd Tooth
213 Sh Ton
1900 kN
Cutting Circuit, hyd. Max. Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
106 gal/min
400 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
22 gal/min
80 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com