Filter by Machines:

MP20 S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
5665 lb
2570 kg
Weight of Jaw
1850 lb
840 kg
Arm Torque - fully open
651132 lb ft
882 kN·m
Arm Torque - fully closed
415359 lb ft
563 kN·m
Jaw Depth
22.8 in
580 mm
Length
88.6 in
2250 mm
Jaw Opening
16.5 in
420 mm
Cutter Length
20.5 in
520 mm
Cycle (open, close, open)
6 Seconds
6 Seconds
Force At Cutting Tip
135 Sh Ton
1200 kN
Force Primary Blade Center
326 Sh Ton
2900 kN
Force at Throat
652 Sh Ton
5800 kN
Cutting circuit, hyd. Max Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
53 gal/min
200 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min

Related Equipment

324E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com