Filter by Machines:

MP30 S

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
8575 lb
3890 kg
Weight of Jaw
2865 lb
1300 kg
Arm Torque - fully open
994124 lb ft
1348 kN·m
Arm Torque - fully closed
668968 lb ft
907 kN·m
Jaw Depth
28 in
710 mm
Length
106.3 in
2700 mm
Jaw Opening
18.5 in
470 mm
Cutter Length
23.6 in
600 mm
Cycle (open, close, open)
6.5 Seconds
6.5 Seconds
Force At Cutting Tip
180 Sh Ton
1600 kN
Force Primary Blade Center
421 Sh Ton
3750 kN
Force at Throat
798 Sh Ton
7100 kN
Cutting circuit, hyd. Max Op. Pressure
5075 psi
35000 kPa
Cutting circuit, hyd. Max Oil flow
79 gal/min
300 L/min
Rotation circuit, hyd. Max Op Pressure
2030 psi
14000 kPa
Rotation circuit, hyd. Max Oil Flow
11 gal/min
40 L/min

Related Equipment

349E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com