|
| |
| |
| |
|
MP40 S
Overview & Specifications
General Specifications
- Weight with housing
14175 lb 6430 kg
- Weight of Jaw
5050 lb 2290 kg
- Arm Torque - fully open
1900 lb ft 213 kN·m
- Arm Torque - fully closed
1001792 lb ft 1358 kN·m
- Jaw Depth
34.6 in 880 mm
- Length
133.9 in 3400 mm
- Jaw Opening
24.8 in 630 mm
- Cutter Length
29.9 in 760 mm
- Cycle (open, close, open)
7.5 Seconds 7.5 Seconds
- Force At Cutting Tip
213 Sh Ton 1900 kN
- Force Primary Blade Center
534 Sh Ton 4750 kN
- Force at Throat
1006 Sh Ton 8950 kN
- Cutting circuit, hyd. Max Op. Pressure
5075 psi 35000 kPa
- Cutting circuit, hyd. Max Oil flow
106 gal/min 400 L/min
- Rotation circuit, hyd. Max Op Pressure
2030 psi 14000 kPa
- Rotation circuit, hyd. Max Oil Flow
22 gal/min 80 L/min
| |
| |
| |
|
| |
|