MP20 TS

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Weight with housing
6040 lb
2740 kg
Weight of Jaw
2225 lb
1010 kg
Force at Throat
494 Sh Ton
4400 kN
Jaw Depth
18.1 in
460 mm
Height
68.9 in
1750 mm
Jaw Opening
17.3 in
440 mm
Cutter Length
18.1 in
460 mm
Cycle
6 Seconds
6 Seconds
Force at Tooth Tip
157 Sh Ton
1400 kN
Force Primary Blade Center
247 Sh Ton
2200 kN
Cutting Circuit, hyd. Max Op. Pressure
5075 psi
35000 kPa
Cutting Circuit, hyd. Maximum Oil flow
53 gal/min
200 L/min
Rotation Circuit, hyd. Max. Op. Pressure
2030 psi
14000 kPa
Rotation Circuit, hyd. Max. Oil Flow
11 gal/min
40 L/min

Related Equipment

324E - Hydraulic Excavators
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com