AP255E Paver

With a single operator, the AP255E meets all requirements for small and medium sized jobsites. Easy, simplified driving - with controls which give precise, immediate response.

The AP255E is a compact, extremely versatile paver finisher, ideal for small jobsites in urban centers. For sidewalks, cycle paths, playgrounds, trench back filling and all maintenance and repair work, where it shows its notable qualities and features. This paver is designed to operate in limited spaces, thanks to its compactness and exceptional maneuverability.

Contact your Local Dealer for pricing information.

Get a Quote

Used Asphalt Pavers

Rent Asphalt Pavers

AP255E Paver

Overview

Specifications

Benefits & Features

Optional Equipment

Overview

AP255E Paver

With a single operator, the AP255E meets all requirements for small and medium sized jobsites. Easy, simplified driving – with controls which give precise, immediate response.  The AP255E is a compact, extremely versatile paver finisher, ideal for small jobsites in urban centers. For sidewalks, cycle paths, playgrounds, trench back filling and all maintenance and repair work, where it shows its notable qualities and features. This paver is designed to operate in limited spaces, thanks to its compactness and exceptional maneuverability.
Specifications

Weights

Maximum Operating Weight
9921 lb
4500 kg
Operating Weight with Screed
9921 lb
4500 kg

Operating Specifications

Standard Paving Width
1400 mm - 2600 mm (4.6 - 8.5 ft)
1400 mm - 2600 mm (4.6 - 8.5 ft)
Benefits & Features
Undercarriage
The machine’s tracked undercarriage, fitted with heavy-duty rubber bonded pads, provides excellent stability and weight distribution minimising the negative effect of an uneven base. Track tension is assured by two grease pistons with a shock absorbing system.
» Learn More


Cat® C2.2 Engine
Reliable Cat® C2.2 engine provides ample power and is EU Stage IIIb and U.S. Tier 4 Interim emissions compliant.
» Learn More


AS3143 Electric Screed
The electric heated screed is powered by an onboard generator with independent temperature control in all four sections. Three heating elements for each screed section ensure uniform heating over the entire screed plate.
» Learn More


Specifications

Weights

Maximum Operating Weight
9921 lb
4500 kg
Operating Weight with Screed
9921 lb
4500 kg

Operating Specifications

Standard Paving Width
1400 mm - 2600 mm (4.6 - 8.5 ft)
1400 mm - 2600 mm (4.6 - 8.5 ft)
Paving Width Minimum
0.5 ft
150 mm
Paving Width Maximum
11.08 ft
3400 mm
Maximum Paving Speed with Vibratory Screed
108 ft/min
33 m/min
Maximum Travel Speed
2 mph
3.2 km/h
Inside Turning Radius
2.3 ft
0.7 m
Truck Dump Height
23 in
0.58 mm
Hopper Capacity
109 ft3
3.1 m3
Truck Entry Width
9.8 ft
3 m

Engine

Gross Power
46 hp
34.1 kW
Displacement
135 in3
2.21 L
Engine Model
Cat C2.2
Cat C2.2

Dimensions

Track Contact Length
4.6 ft
1.38 m
Overall height
8.3 ft
2.5 mm
Inside Turning Radius
2.3 ft
700 mm
Transport Width, Hoppers Raised, Screed End Gates Attached
5.25 ft
1.6 m
Length with Push Roller and Largest Screed
13.8 ft
4.2 m
Maximum Height
8.3 ft
2.5 m
Transport Height
5.75 ft
1.74 m
Length with push roller & screed
13.8 ft
4.2 m
Tractor Operating Width
9.83 ft
3 m

Service Refill Capacities

Fuel Tank Capacity
17 gal
65 L
Hydraulic Oil Tank
19.28 gal
73 L
Cooling System
4.49 gal
17 L

Drive System

Maximum Paving Speed
108.27 ft/min
33 m/min

Hopper

Hopper Capacity
109.48 ft3
3.1 m3

Benefits & Features

Undercarriage
The machine’s tracked undercarriage, fitted with heavy-duty rubber bonded pads, provides excellent stability and weight distribution minimising the negative effect of an uneven base. Track tension is assured by two grease pistons with a shock absorbing system.


Cat® C2.2 Engine
Reliable Cat® C2.2 engine provides ample power and is EU Stage IIIb and U.S. Tier 4 Interim emissions compliant.


AS3143 Electric Screed
The electric heated screed is powered by an onboard generator with independent temperature control in all four sections. Three heating elements for each screed section ensure uniform heating over the entire screed plate.


Material Feeding System
The hoppers are hydraulically operated and independently controlled facilitating applications close to walls or other vertical objects.  The asphalt mix is carried to the screed by a heavy-duty steel conveyor and is distributed by two independently controlled augers, with reversible rotation. Three automatic material feed sensors provide correct amount of material to the screed.  Augers can be hydraulically raised to avoid obstacles, facilitate machine loading on trailer and assembly of the paving width reduction option group. Conveyor and augers are reversible.


Operator's Platform
The operator drives the paver from the platform positioned behind the screed. The console panel is fully equipped with comprehensive controls allowing a single operator to conveniently monitor all machine functions.  The operator platform is fitted with an operator presence detector enabling machine functions when the operator is in the driving position.


Serviceability
The AP255E ensures excellent access to all machine parts requiring scheduled maintenance. Large access doors provide quick and easy inspection of main components.


Optional Equipment

AP255E Optional Equipment

Power supply, 110V or 230V
Grade & Slope Control
Mechanical Feed Sensor
Central Paving Width Reduction Package - 0.5 m to 1.40 m
Right Side Paving Width Reduction Package - 0.15 m to 1.00 m
Mechanical (bolt-on) extensions to reach 3.40 m paving width
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com