AS2302C Screed

Overview

Specifications

Benefits & Features

Overview

AS2302C Screed

The AS2302C is a production-sized screed that is well suited to all geographic areas. It is ideal for both new construction and overlay work. The AS2302C screed offers narrow, front-mounted extenders to simplify paving width adjustment and minimize hand work.
Specifications

Specifications

Extender Mounting
Front-mounted
Front-mounted
Screed Type
Vibratory
Vibratory

Weights

Weight with Electric Heat
6800 lb
3084 kg
Benefits & Features
Narrow Front-Mounted Extenders
The narrow front-mounted extenders provide even material flow and reduced handwork when paving around obstacles.
» Learn More


Screed Plates
The screed plates deliver a high-quality mat and a long service life. The narrow screed plate design on the extenders provides minimal handwork in commercial applications.
» Learn More


End Gates
Easy grip handles and dual-bolt guides provide smooth height adjustments to ensure good joint-matching capabilities.
» Learn More


Specifications

Specifications

Extender Mounting
Front-mounted
Front-mounted
Screed Type
Vibratory
Vibratory

Weights

Weight with Electric Heat
6800 lb
3084 kg

Operating Specifications

Standard Paving Width Range
3-5.5 m (10-18 ft)
3-5.5 m (10-18 ft)
Maximum Paving Width
24 ft
7.3 m
Crown Adjustment
+10% to –3%
+10% to –3%
Heating System
Electric
Electric
Maximum Vibrator Frequency
3000 vpm
3000 vpm
Minimum Paving Width
8 ft
2.44 m

Dimensions

Height
4.58 ft
1.4 m
Length, Front to Back, Endgates Attached
6.75 ft
2.06 m
Length, Front to Back, Endgates Removed
4.33 ft
1.3 m
Minimum Width, Endgates Attached
10.83 ft
3.31 m
Minimum Width, Endgates Removed
10.75 ft
3.29 m
Screed Plates Thickness
0.5 in
13 mm
Screed Plates Width, Front to Back, Extenders
9 in
299 mm
Screed Plates Width, Front to Back, Main Screed
18 in
457 mm

Benefits & Features

Narrow Front-Mounted Extenders

The extenders are mounted in front of the main screed plates. This forward location allows the extenders to easily draw in material when paving around obstacles.

Remote Extender Controls

The remote extender control allows the operator to adjust paving width and material flow while paving variable widths.

Versatility

The small footprint of the screed limits handwork when paving in tight locations. Quick reacting extenders and exceptional mat quality allows the screed to be used in commercial and highway applications.
Narrow Front-Mounted Extenders
The narrow front-mounted extenders provide even material flow and reduced handwork when paving around obstacles.
» Learn More


Screed Plates

The main screed plate is 457 mm (18") wide and the extender screed plates are 229 mm (9") wide. They are constructed of Hardox 500 XF, an abrasion resistant alloy steel that provides a long service life.

Curved Screed Plate Design

The curved screed plate design provides pre-compaction and good material flow under the screed.

Electric Heating Elements

The heating elements are located in each screed plate section to provide even heat distribution. The heating elements are reusable and can be easily removed and installed on new screed plates.
Screed Plates
The screed plates deliver a high-quality mat and a long service life. The narrow screed plate design on the extenders provides minimal handwork in commercial applications.
» Learn More


Spring-Loaded End Gates

The spring-loaded end gates create a downward force that causes the gates to follow the profile of the surface being paved, ensuring a good joint with the adjacent mat.

False-Wall End Gate Design

The false-wall design reduces mix contact with the sliding portion of the gate, providing easy gate adjustments.

Bolt-on End Gate Design

The bolt-on design allows easy end gate installation and removal when transportation concerns exist.

Breakaway Handles

Breakaway handles located on the end gate height adjustments allow them to be fully retracted for working close to barriers.

Dual-Bolt Guides

The dual-bolt guides allow smooth vertical movements and eliminate retention chains.
End Gates
Easy grip handles and dual-bolt guides provide smooth height adjustments to ensure good joint-matching capabilities.
» Learn More


Electric Heat Control Panel

The electric heat control panel includes three temperature settings that are able to accommodate a variety of asphalt mixes and paving conditions.

Electric Heat Controller

An electric heat controller automatically regulates screed plate temperatures to the selected setting. A manual over-ride is provided. The controller also assists troubleshooting procedures with minimal training.

Adjustable Wrist Rest

An adjustable wrist rest located on each screed control panel provides operator comfort when making screed adjustments.

Easy Grip Handles

The thickness control screws utilize spinner handles for easy depth adjustments.
Screed Controls
A state-of-the-art electric heating system with easy-to-use controls that are located in the right place, allow the operator to make quick adjustments.
» Learn More


Quick Screed Plate Adjustment

The trailing edge adjustment system utilizes a threaded bolt design that eliminates shims and provides quick replacement and leveling of the screed plates.

Extender Screed Plates

The extender screed plates can be easily replaced by removing four bolts and disconnecting the electrical harnesses and hydraulic lines.

Color-Coded Electrical Wiring

Cat® electrical harnesses utilize a kevlar braid and nylon mounting blocks to protect against abrasion. The wires are color-coded and numbered for fast reference. The connections are molded and soldered, providing a highly reliable system.

Replaceable Wear Strips

The wear strips located on the bottom of the end gate can be easily replaced in order to extend service life.
Serviceability
Access to the screed plate adjusters and screed controller provides quick and easy service.
» Learn More


  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com