AS4252C double width hydraulic power extendible asphalt screed provides even material flow and unparalleled stability that result in smooth, high quality mats.
AS4252C Screed
Overview
AS4252C Screed
AS4252C double width hydraulic power extendible asphalt screed provides even material flow and unparalleled stability that result in smooth, high quality mats.
Specifications
The screed is available with variable frequency tamper and vibrators and with LPG or electric heating system. The screed control panels include material feeding controls for easy ground crew usage. »Learn More
Tamper and Vibrator
Automatically operated when the paver advances following a preset ramp. Tamper starting and stopping ramps are adjustable in order to maintain an optimum mat finish. The AS4252C screed is equipped with electronic ignition, automatic and independent adjustment of the smoothing plate temperature for central and each mobil plate. »Learn More
Electric Heating System
The system provides a tractor-mounted generator, replaceable heating elements and operator friendly controls providing a cleaner environment. Feature & benefits include simple operation, fast heat-up time, multi-zone heating elements and thermostatic control of all screed plates. Heavy-duty, user-friendly screed heating control unit with self-diagnostic control is positioned at the rear of the machine for easy ground crew usage. »Learn More
Specifications
Specifications
Extender Mounting
Rear-mounted
Rear-mounted
Screed Type
Tamper Bar
Tamper Bar
Weights
Weight with Electric Heat
7055 lb
3200 kg
Operating Specifications
Standard Paving Width Range
2.55-5 m (8.3-16.3 ft)
2.55-5 m (8.3-16.3 ft)
Maximum Paving Width
26.3 ft
8 m
Crown Adjustment
+5% to –3%
+5% to –3%
Heating System
Electric
Electric
Maximum Tamper Frequency
1700 rpm
1700 rpm
Maximum Vibrator Frequency
3000 vpm
3000 vpm
Minimum Paving Width
8.3 ft
2.55 m
Dimensions
Height
6.35 ft
1.9 m
Length, Front to Back, Endgates Attached
7.44 ft
2.27 m
Length, Front to Back, Endgates Removed
5 ft
1.52 m
Minimum Width, Endgates Attached
8.92 ft
2.73 m
Minimum Width, Endgates Removed
8.3 ft
2.55 m
Screed Plates Thickness
0.6 in
15 mm
Screed Plates Width, Front to Back, Extenders
15 in
400 mm
Screed Plates Width, Front to Back, Main Screed
15 in
400 mm
Benefits & Features
AS4252C Screed
The screed is available with variable frequency tamper and vibrators and with LPG or electric heating system. The screed control panels include material feeding controls for easy ground crew usage.
Tamper and Vibrator
Automatically operated when the paver advances following a preset ramp. Tamper starting and stopping ramps are adjustable in order to maintain an optimum mat finish. The AS4252C screed is equipped with electronic ignition, automatic and independent adjustment of the smoothing plate temperature for central and each mobil plate.
Electric Heating System
The system provides a tractor-mounted generator, replaceable heating elements and operator friendly controls providing a cleaner environment. Feature & benefits include simple operation, fast heat-up time, multi-zone heating elements and thermostatic control of all screed plates. Heavy-duty, user-friendly screed heating control unit with self-diagnostic control is positioned at the rear of the machine for easy ground crew usage.