2298mm (90in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Fork Width
90 in
2298 mm
Width Over Tine
90 in
2298 mm
Width Between Tines
73 in
1857 mm
Tine Length
64 in
1609 mm
Tine Width
8.7 in
221 mm
Inside Height
55 in
1386 mm
Clamp Opening
100 in
2542 mm
End Area
20.5 sq ft
1.9 sq m
Weight
5451 lb
2472 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com