2419mm (96in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Fork Width
96 in
2419 mm
Width Over Tine
96 in
2419 mm
Width Between Tines
76 in
1936 mm
Tine Length
65 in
1618 mm
Tine Width
9.5 in
241 mm
Inside Height
58 in
1467 mm
Clamp Opening
101 in
2554 mm
End Area
22.6 sq ft
2.1 sq m
Weight
5160 lb
2340 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com