2802mm (110in)

Overview & Specifications

Overview & Specifications

General Specifications

Fork Width
110 in
2802 mm
Width Over Tine
108 in
2752 mm
Width Between Tines
89 in
2256 mm
Tine Length
72 in
1826 mm
Tine Width
9.8 in
248 mm
Inside Height
61 in
1540 mm
Clamp Opening
116 in
2936 mm
End Area
25.8 sq ft
2.4 sq m
Weight
7020 lb
3184 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com