1850mm (73in) w/ kick-out, Fusion

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Fork Width
73 in
1850 mm
Width Over Tines
73 in
1850 mm
Width Between Tines
52 in
1314 mm
Tine Length
36 in
917 mm
Tine Width
9 in
228 mm
Max. Clamp Opening
123 in
3123 mm
Min. Clamp Opening
57 in
1450 mm
End Area
27 sq ft
2.5 sq m
Weight
5664 lb
2569 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com